産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5024390200 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 2 Circuits, White | 2 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 279.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024390300 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 3 Circuits, White | 3 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 338.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024390400 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 4 Circuits, White | 4 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 397.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024390500 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 5 Circuits, White | 5 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 456.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024390600 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 6 Circuits, White | 6 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 506.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024390700 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 7 Circuits, White | 7 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | ||
| 5024390800 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 8 Circuits, White | 8 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 643.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024390900 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 9 Circuits, White | 9 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | ||
| 5024391000 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 10 Circuits, White | 10 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 735.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024391200 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 12 Circuits, White | 12 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 816.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024391300 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 13 Circuits, White | 13 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 859.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024391400 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 14 Circuits, White | 14 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 907.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C | |
| 5024391500 | CLIK-Mate Plug Housing, 2.00mm Pitch, Single Row, Positive Lock, 15 Circuits, White | 15 | White | Plug | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 955.000/mg | 1 | Bag | No | 2.00mm | Yes | No | -40° to +105°C |