産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 469930210 | Mini-Fit Jr. Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6,UL 94V-2, Panel Mount, 2 Circuits, Glow-Wire Capable, Black | 2 | Black | Plug | Yes | No | Yes | Nylon | 1.245/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930211 | Mini-Fit Jr. Plug Housing, Dual Row without Panel Mount Ears, Nylon 6/6, UL 94V-2, 2 Circuits, Glow-Wire Capable, Black | 2 | Black | Plug | Yes | No | Yes | Nylon | 0.915/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930220 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Red | 2 | Red | Plug | Yes | No | Yes | Nylon | 1.240/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930230 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Green | 2 | Green | Plug | Yes | No | Yes | Nylon | 1.240/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930240 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Blue | 2 | Blue | Plug | Yes | No | Yes | Nylon | 1.240/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930250 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Natural | 2 | Natural | Plug | Yes | No | Yes | Nylon | 1.240/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930410 | Mini-Fit Jr. Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6,UL 94V-2, Panel Mount, 4 Circuits, Glow-Wire Capable, Black | 4 | Black | Plug | Yes | No | Yes | Nylon | 1.985/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930411 | Mini-Fit Jr. Plug Housing, Dual Row without Panel Mount Ears, Nylon 6/6, UL 94V-2, 4 Circuits, Glow-Wire Capable, Black | 4 | Black | Plug | Yes | No | Yes | Nylon | 1.516/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930420 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Red | 4 | Red | Plug | Yes | No | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930430 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Green | 4 | Green | Plug | Yes | No | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930440 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Blue | 4 | Blue | Plug | Yes | No | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930450 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Natural | No | 4 | Natural | Plug | Yes | No | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |
| 469930610 | Mini-Fit Jr. Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6,UL 94V-2, Panel Mount, 6 Circuits, Glow-Wire Capable, Black | 6 | Black | Plug | Yes | No | Yes | Nylon | 2.497/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930611 | Mini-Fit Jr. Plug Housing, Dual Row without Panel Mount Ears, Nylon 6/6, UL 94V-2, 6 Circuits, Glow-Wire Capable, Black | 6 | Black | Plug | Yes | No | Yes | Nylon | 2.060/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930620 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Red | 6 | Red | Plug | Yes | No | Yes | Nylon | 2.350/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930630 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Green | 6 | Green | Plug | Yes | No | Yes | Nylon | 2.350/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930640 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Blue | 6 | Blue | Plug | Yes | No | Yes | Nylon | 2.350/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930650 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Natural | No | 6 | Natural | Plug | Yes | No | Yes | Nylon | 2.350/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |
| 469930810 | Mini-Fit Jr. Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6,UL 94V-2, Panel Mount, 8 Circuits, Glow-Wire Capable, Black | 8 | Black | Plug | Yes | No | Yes | Nylon | 3.075/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930811 | Mini-Fit Jr. Plug Housing, Dual Row without Panel Mount Ears, Nylon 6/6, UL 94V-2, 8 Circuits, Glow-Wire Capable, Black | 8 | Black | Plug | Yes | No | Yes | Nylon | 2.616/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469930820 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Red | 8 | Red | Plug | Yes | No | Yes | Nylon | 2.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930830 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Green | 8 | Green | Plug | Yes | No | Yes | Nylon | 2.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930840 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Blue | 8 | Blue | Plug | Yes | No | Yes | Nylon | 2.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
| 469930850 | Mini-Fit Versa Color Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Natural | No | 8 | Natural | Plug | Yes | No | Yes | Nylon | 2.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |
| 469931010 | Mini-Fit Jr. Plug Housing, Dual Row with Panel Mount Ears, Nylon 6/6,UL 94V-2, Panel Mount, 10 Circuits, Glow-Wire Capable, Black | 10 | Black | Plug | Yes | No | Yes | Nylon | 3.660/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |