産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 436400200 | Micro-Fit 3.0 Plug Housing, Single Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.448/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 436400201 | Micro-Fit 3.0 Plug Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | 2 | Black | Plug | No | No | Yes | Nylon | 0.333/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400208 | Micro-Fit 3.0 Plug Housing, Single Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | 2 | Black | Plug | No | No | Yes | Nylon | 0.391/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400209 | Micro-Fit 3.0 Plug Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 2 | Black | Plug | No | No | Yes | Nylon | 0.342/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400210 | Micro-Fit 3.0 Plug Housing, Single Row, 2 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.391/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 436400211 | Micro-Fit 3.0 Plug Housing, Single Row, 2 Circuits, UL 94V-2, Glow-Wire Capable, Black | 2 | Black | Plug | Yes | No | Yes | Nylon | 0.342/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | ||
| 436400300 | Micro-Fit 3.0 Plug Housing, Single Row, 3 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 3 | Black | Plug | No | No | Yes | Nylon | 0.696/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400301 | Micro-Fit 3.0 Plug Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen, Black | 3 | Black | Plug | No | No | Yes | Nylon | 0.504/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400308 | Micro-Fit 3.0 Plug Housing, Single Row, 3 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | 3 | Black | Plug | No | No | Yes | Nylon | 0.567/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400309 | Micro-Fit 3.0 Plug Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 3 | Black | Plug | No | No | Yes | Nylon | 0.293/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400310 | Micro-Fit 3.0 Plug Housing, Single Row, 3 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 3 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.567/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 436400311 | Micro-Fit 3.0 Plug Housing, Single Row, 3 Circuits, UL 94V-2, Glow-Wire Capable, Black | 3 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.293/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 436400400 | Micro-Fit 3.0 Plug Housing, Single Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 4 | Black | Plug | No | No | Yes | Nylon | 0.836/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400401 | Micro-Fit 3.0 Plug Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | 4 | Black | Plug | No | No | Yes | Nylon | 0.736/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400408 | Micro-Fit 3.0 Plug Housing, Single Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | 4 | Black | Plug | No | No | Yes | Nylon | 0.692/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400409 | Micro-Fit 3.0 Plug Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 4 | Black | Plug | No | No | Yes | Nylon | 0.600/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400410 | Micro-Fit 3.0 Plug Housing, Single Row, 4 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 4 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.692/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 436400411 | Micro-Fit 3.0 Plug Housing, Single Row, 4 Circuits, UL 94V-2, Glow-Wire Capable, Black | 4 | Black | Plug | Yes | No | Yes | Nylon | 0.652/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | ||
| 436400500 | Micro-Fit 3.0 Plug Housing, Single Row, 5 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 5 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.990/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 436400501 | Micro-Fit 3.0 Plug Housing, Single Row, 5 Circuits, UL 94V-0, Low-Halogen, Black | 5 | Black | Plug | No | No | Yes | Nylon | 0.880/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436400510 | Micro-Fit 3.0 Plug Housing, Single Row, 5 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | No | 5 | Black | Plug | Yes | No | Yes | Nylon | 0.990/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 436400600 | Micro-Fit 3.0 Plug Housing, Single Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.141/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 436400601 | Micro-Fit 3.0 Plug Housing, Single Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.000/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436400609 | Micro-Fit 3.0 Plug Housing, Single Row, 6 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | No | 6 | Black | Plug | No | No | Yes | Nylon | 1.604/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436400610 | Micro-Fit 3.0 Plug Housing, Single Row, 6 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | No | 6 | Black | Plug | Yes | No | Yes | Nylon | 1.141/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C |