産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15246041 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 UL 94V-2, Tin (Sn) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.284/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15246042 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Brass | Tin | Tin | Nylon | 1.321/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15246061 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 UL 94V-2, Tin (Sn) Plating, without Drain Holes | No | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Brass | Tin | Tin | Nylon | 1.805/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15246062 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, without Drain Holes | No | No | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Brass | Tin | Tin | Nylon | 1.942/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15246101 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 10 Circuits, Nylon 6/6 UL 94V-2, Tin (Sn) Plating, without Drain Holes | No | 10 | 10 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.571/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15246102 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 10 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, without Drain Holes | No | 10 | 10 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.590/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15246141 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 14 Circuits, Nylon 6/6 UL 94V-2, Tin (Sn) Plating, without Drain Holes | No | 14 | 14 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 3.252/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15246142 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 14 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, without Drain Holes | No | 14 | 14 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 3.379/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15246181 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 18 Circuits, Nylon 6/6 UL 94V-2, Tin (Sn) Plating, without Drain Holes | No | 18 | 18 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.084/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15246182 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 18 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, without Drain Holes | No | 18 | 18 | Natural | 30 | No | No | Yes | Yes | Brass | Tin | Tin | Nylon | 4.239/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15246241 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 24 Circuits, Nylon 6/6 UL 94V-2, Tin (Sn) Plating, without Drain Holes | No | 24 | 24 | Natural | 30 | No | No | Yes | Yes | Brass | Tin | Tin | Nylon | 5.433/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15246242 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 24 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, without Drain Holes | No | 24 | 24 | Natural | 30 | No | No | Yes | Yes | Brass | Tin | Tin | Nylon | 5.341/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15286041 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.284/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15286042 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Matte Tin | Nylon | 1.321/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15286061 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, without Drain Holes | No | 6 | 6 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.762/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15286062 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, without Drain Holes | No | No | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Matte Tin | Nylon | 1.880/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15286101 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 10 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, without Drain Holes | No | 10 | 10 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Matte Tin | Nylon | Through Hole | 2.571/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15286102 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 10 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, without Drain Holes | No | 10 | 10 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 2.520/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15286141 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 14 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, without Drain Holes | No | No | 14 | 14 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 3.252/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 15286142 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 14 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, without Drain Holes | No | 14 | 14 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Matte Tin | Nylon | 3.379/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15286181 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 18 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, without Drain Holes | No | No | 18 | 18 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Matte Tin | Nylon | 4.084/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15286182 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 18 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, without Drain Holes | No | 18 | 18 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 4.113/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15286241 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 24 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, without Drain Holes | No | No | 24 | 24 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 5.288/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 15286242 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 24 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, without Drain Holes | No | 24 | 24 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 5.319/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |