産業とアプリケーション
- 品番
- 15246042
- カテゴリ
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- No
- Circuits Loaded
- 4
- Circuits Maximum
- 4.0
- Color Resin
- Natural
- Durability Mating Cycles Max
- 30
- First Mate Last Break
- No
- Gender
- Male
- Glow Wire Capable
- No
- Guide To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Nylon
- Mounting Style
- Through Hole
- Net Weight
- 1.321/g
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.78mm
- Pc Tail Length
- 3.50mm
- Pitch Mating Interface
- 4.20mm
- Pitch Termination Interface
- 4.20mm
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Shrouded
- Shrouded
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 13.0A
- Voltage Maximum
- 600V
キーワード: 15-24-6042, 0015246042
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 33; 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863