産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15246040 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | 4 | 4 | Natural | 30 | No | 94V-2 | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.877/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246043 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Select Gold (Au) Plating | No | 4 | 4 | Natural (White) | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.873/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246060 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | 6 | 6 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.976/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15246063 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Select Gold (Au) Plating | No | 6 | 6 | Natural | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 2.620/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246100 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | 10 | 10 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.041/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15246103 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Select Gold (Au) Plating | No | 10 | 10 | White | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 4.072/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246140 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 14 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | 14 | 14 | Natural | 30 | No | 94V-2 | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 5.524/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246143 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 14 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Select Gold (Au) Plating | No | 14 | 14 | Natural | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 5.546/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246163 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 16 Circuits, PA Polyamide Nylon 6/6 94V-0, with Select Gold (Au) Plating | No | No | 16 | 16 | Natural | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 6.336/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole |
| 15246180 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 18 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | 18 | 18 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 6.968/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15246183 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 18 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Select Gold (Au) Plating | No | 18 | 18 | Natural | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 7.015/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246240 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 24 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating | No | 24 | 24 | Natural | 30 | No | 94V-2 | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 9.284/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15246243 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 24 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Select Gold (Au) Plating | No | 24 | 24 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 9.310/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15249044 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 4 | 4 | Natural (White) | 30 | No | 94V-0 | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.877/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |||
| 15249047 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Select Gold (Au) Plating | No | No | 4 | 4 | Natural | 30 | No | 94V-2 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.873/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole |
| 15249064 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 6 | 6 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.626/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15249067 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Select Gold (Au) Plating | No | 6 | 6 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 2.970/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15249104 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 10 | 10 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.082/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15249107 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Select Gold (Au) Plating | No | 10 | 10 | Natural | 30 | No | 94V-2 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 4.031/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15249144 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 14 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 14 | 14 | Natural | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 5.560/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15249147 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 14 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Select Gold (Au) Plating | No | 14 | 14 | Natural | 30 | No | 94V-2 | Male | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 5.510/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15249164 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 16 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 16 | 16 | Natural (White) | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 6.352/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | ||
| 15249184 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 18 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 18 | 18 | Natural | 30 | No | 94V-0 | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 7.033/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 15249187 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 18 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Select Gold (Au) Plating | No | No | 18 | 18 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Nylon | Through Hole | 6.950/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole | |||
| 15249244 | Mini-Fit BMI Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 24 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, with Tin (Sn) Plating | No | 24 | 24 | Natural | 30 | No | Male | No | Yes | Yes | Brass | Tin | Tin | Nylon | Through Hole | 9.334/g | 2 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.80mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Partially Shrouded | No | -40° to +105°C | Through Hole |