産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 347920040 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option A, Black, Tray | No | 4 | 4 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920041 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option B, Gray, Tray | No | 4 | 4 | Gray | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920042 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option C, Dark Gray, Tray | No | 4 | 4 | Gray (Dark) | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920043 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option D, Green, Tray | No | 4 | 4 | Green | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920080 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option A, Black, Tray | No | 8 | 8 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920081 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option B, Gray, Tray | No | 8 | 8 | Gray | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920082 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option C, Dark Gray, Tray | No | 8 | 8 | Gray (Dark) | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347920086 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Circuits 2, 3, 4, 5, 6, and 7 Voided, Polarization Option A, Black, Tray | No | No | 2 | 8 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |
| 347920087 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Circuits 2, 3, 4, 5, 6, and 7 Voided, Polarization Option B, Gray, Tray | No | No | 2 | 8 | Gray | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Tray | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |
| 347928040 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option A, Black, Tape and Reel | No | 4 | 4 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347928041 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option B, Gray, Tape and Reel | No | 4 | 4 | Gray | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347928042 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option C, Dark Gray, Tape and Reel | No | 4 | 4 | Gray (Dark) | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347928043 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option D, Green, Tape and Reel | No | 4 | 4 | Green | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347928080 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option A, Black, Tape and Reel | No | 8 | 8 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.500/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347928081 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option B, Gray, Tape and Reel | No | 8 | 8 | Gray | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347928082 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option C, Dark Gray, Tape and Reel | No | 8 | 8 | Gray (Dark) | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.200/g | 1 | Vertical | Embossed Tape on Reel | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole | |
| 347929040 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option A, Black, Tube | No | No | 4 | 4 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.100/g | 1 | Vertical | Tube | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |
| 347929042 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option C, Dark Gray, Tube | No | No | 4 | 4 | Gray (Dark) | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.057/g | 1 | Vertical | Tube | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |
| 347929043 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 4 Circuit, Polarization Option D, Green, Tube | No | No | 4 | 4 | Green | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.057/g | 1 | Vertical | Tube | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |
| 347929080 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option A, Black, Tube | No | No | 8 | 8 | Black | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.600/g | 1 | Vertical | Tube | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |
| 347929082 | Mini50 Unsealed Vertical Header, UL 94 HB, Single Row, 8 Circuit, Polarization Option C, Dark Gray, Tube | No | 8 | 8 | Gray (Dark) | No | No | No | Yes | Yes | Brass | Tin | Tin | Polyester Alloy | 1.200/g | 1 | Vertical | Tube | 2.90mm | Yes | 2.00mm | Yes | Yes | -40° to +105°C | Through Hole |