産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2257701015 | HSAutoLink II Unsealed Header, Right-Angle, 6 Circuits, Key A, Black | No | No | 6 | 6 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 4.352/g | 2 | Right Angle | Embossed Tape on Reel | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2257701016 | HSAutoLink II Unsealed Header, Right-Angle, 12 Circuits, Key A, Black | No | No | 12 | 12 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.600/g | 2 | Right Angle | Embossed Tape on Reel | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2257701115 | HSAutoLink II Sealed Header, Right-Angle, 6 Circuits, Key A, Black | No | No | 6 | 6 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 5.077/g | 2 | Right Angle | Tray | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2257701116 | HSAutoLink II Sealed Header, Right-Angle, 12 Circuits, Key A, Black | No | No | 12 | 12 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 6.021/g | 2 | Right Angle | Tray | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2257702015 | HSAutoLink II Unsealed Header, Vertical, 6 Circuits, Key A, Black | No | No | 6 | 6 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.866/g | 2 | Vertical | Embossed Tape on Reel | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2257702016 | HSAutoLink II Unsealed Header, Vertical, 12 Circuits, Key A, Black | No | No | 12 | 12 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.553/g | 2 | Vertical | Embossed Tape on Reel | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2257702116 | HSAutoLink II Sealed Header, Vertical, 12 Circuits, Key A, Black | No | No | 12 | 12 | Black | 25 | No | No | No | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 6.052/g | 2 | Vertical | Tray | Yes | 1.57mm | 1.27mm | 1.27mm | 0.380µm | 2.500µm | Yes | Yes | No | -40° to +105°C | Through Hole |