産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2242460210 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 2 | 2 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2242460211 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 2 | 2 | Natural (White) | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460212 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 2 | 2 | Natural (White) | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460220 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Red, Tray | No | 2 | 2 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2242460221 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Red, Tray | No | No | 2 | 2 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460222 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Red, Tray | No | No | 2 | 2 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460230 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Blue, Tray | No | 2 | 2 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2242460231 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Blue, Tray | No | No | 2 | 2 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460232 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Blue, Tray | No | No | 2 | 2 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460240 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Yellow, Tray | No | 2 | 2 | Yellow | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2242460241 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Yellow, Tray | No | No | 2 | 2 | Yellow | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460242 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Yellow, Tray | No | No | 2 | 2 | Yellow | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460410 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 4 | 4 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2242460411 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 4 | 4 | Natural | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460412 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 4 | 4 | Natural (White) | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460420 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Red, Tray | No | 4 | 4 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2242460421 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Red, Tray | No | No | 4 | 4 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460422 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Red, Tray | No | No | 4 | 4 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460430 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Blue, Tray | No | 4 | 4 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2242460431 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Blue, Tray | No | No | 4 | 4 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460432 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Blue, Tray | No | No | 4 | 4 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460440 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Yellow, Tray | No | 4 | 4 | Yellow | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2242460441 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Yellow, Tray | No | No | 4 | 4 | Yellow | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460442 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Yellow, Tray | No | No | 4 | 4 | Yellow | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2242460610 | Micro-Fit+ Versa Color Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Natural (White), Tray | No | No | 6 | 6 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |