産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2181120200 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 2 Circuits, Natural | 75.00mm | 2 | 2 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.297/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120201 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, Natural | 150.00mm | 2 | 2 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.496/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120202 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 2 Circuits, Natural | No | 225.00mm | 2 | 2 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.694/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 |
| 2181120203 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, Natural | 300.00mm | 2 | 2 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.015/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120204 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 2 Circuits, Natural | 425.00mm | 2 | 2 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.359/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120300 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 3 Circuits, Natural | 75.00mm | 3 | 3 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.418/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120301 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, Natural | 150.00mm | 3 | 3 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.716/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120302 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 3 Circuits, Natural | No | 225.00mm | 3 | 3 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.119/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 |
| 2181120303 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 3 Circuits, Natural | 300.00mm | 3 | 3 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.458/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120304 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 3 Circuits, Natural | 425.00mm | 3 | 3 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.903/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120400 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 4 Circuits, Natural | 75.00mm | 4 | 4 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.539/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120401 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 4 Circuits, Natural | No | 150.00mm | 4 | 4 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.113/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 |
| 2181120402 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 4 Circuits, Natural | No | 225.00mm | 4 | 4 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.455/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 |
| 2181120403 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 4 Circuits, Natural | 300.00mm | 4 | 4 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.899/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120404 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 4 Circuits, Natural | 425.00mm | 4 | 4 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.571/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120500 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 5 Circuits, Natural | 75.00mm | 5 | 5 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.660/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120501 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, Natural | 150.00mm | 5 | 5 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.304/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120502 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 5 Circuits, Natural | 225.00mm | 5 | 5 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.809/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120503 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 5 Circuits, Natural | 300.00mm | 5 | 5 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.334/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120504 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 5 Circuits, Natural | 425.00mm | 5 | 5 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.109/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120600 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 6 Circuits, Natural | 75.00mm | 6 | 6 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.980/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120601 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 6 Circuits, Natural | 150.00mm | 6 | 6 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.537/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120602 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 6 Circuits, Natural | 225.00mm | 6 | 6 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.167/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120603 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 6 Circuits, Natural | 300.00mm | 6 | 6 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.791/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2181120604 | PicoBlade Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 6 Circuits, Natural | No | 425.00mm | 6 | 6 | Natural | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.740/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1061 | 28 |