産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147551021 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.149/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551022 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.134/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551023 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.104/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551041 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.098/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551042 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.068/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551043 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 26.008/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551061 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.787/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551062 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 20.742/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551063 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 38.652/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551081 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 15.974/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551082 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 27.914/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551083 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 51.794/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551101 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 19.829/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551102 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 34.754/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147551103 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 600.00mm | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 64.604/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552021 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 4.153/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552022 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.138/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552023 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 13.108/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552041 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 8.106/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552042 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 14.076/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552043 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 26.016/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147552061 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 11.799/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552062 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 20.754/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552063 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 38.664/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147552081 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 15.990/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |