産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2036320400 | Micro-Fit TPA Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.562/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036320401 | Micro-Fit TPA Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.461/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036320600 | Micro-Fit TPA Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.721/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036320601 | Micro-Fit TPA Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.600/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036320800 | Micro-Fit TPA Plug Housing, Dual Row, 8 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.879/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036320801 | Micro-Fit TPA Plug Housing, Dual Row, 8 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.744/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321000 | Micro-Fit TPA Plug Housing, Dual Row, 10 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 10 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.988/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321001 | Micro-Fit TPA Plug Housing, Dual Row, 10 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 10 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.936/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321200 | Micro-Fit TPA Plug Housing, Dual Row, 12 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 12 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.197/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321201 | Micro-Fit TPA Plug Housing, Dual Row, 12 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 12 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.095/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321400 | Micro-Fit TPA Plug Housing, Dual Row, 14 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 14 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.356/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321401 | Micro-Fit TPA Plug Housing, Dual Row, 14 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 14 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.254/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321600 | Micro-Fit TPA Plug Housing, Dual Row, 16 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 16 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.515/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321601 | Micro-Fit TPA Plug Housing, Dual Row, 16 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 16 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.413/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321800 | Micro-Fit TPA Plug Housing, Dual Row, 18 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | 18 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.671/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2036321801 | Micro-Fit TPA Plug Housing, Dual Row, 18 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 18 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.569/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036322000 | Micro-Fit TPA Plug Housing, Dual Row, 20 Circuits, UL 94V-0, Low-Halogen, with Panel Mounts, Black | No | 20 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.833/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2036322001 | Micro-Fit TPA Plug Housing, Dual Row, 20 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 20 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.731/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2036322201 | Micro-Fit TPA Plug Housing, Dual Row, 22 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | No | 22 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.890/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C |
| 2036322401 | Micro-Fit TPA Plug Housing, Dual Row, 24 Circuits, UL 94V-0, Low-Halogen, without Panel Mounts, Black | 24 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 2.051/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C |