産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2008900102 | 2.00mm Pitch EdgeLock Wire-to-Board Edge Card Connector, 1.60mm PCB Thickness, Nylon, Low-Halogen, UL94-V0, 2 Circuits, Natural | 2 | 2 | Natural | 30 | N/A | 90° Angle (Side Entry) | 94V-0 | No | N/A | Nylon | 1.400/g | Right Angle | Bag | No | No | No | 1.60mm | 2.00mm | 2s - 0p | -40° to +105°C | Straddle Mount-Edge Card | |
| 2008900104 | 2.00mm Pitch EdgeLock Wire-to-Board Edge Card Connector, 1.60mm PCB Thickness, Nylon, Low-Halogen, UL94-V0, 4 Circuits, Natural | 4 | 4 | Natural | 30 | N/A | 90° Angle (Side Entry) | 94V-0 | No | N/A | Nylon | 1.710/g | Right Angle | Bag | No | No | No | 1.60mm | 2.00mm | 4s - 0p | -40° to +105°C | Straddle Mount-Edge Card | |
| 2008900106 | 2.00mm Pitch EdgeLock Wire-to-Board Edge Card Connector, 1.60mm PCB Thickness, Nylon, Low-Halogen, UL94-V0, 6 Circuits, Natural | 6 | 6 | Natural | 30 | N/A | 90° Angle (Side Entry) | 94V-0 | No | N/A | Nylon | 2.041/g | Right Angle | Bag | No | No | No | 1.60mm | 2.00mm | 6s - 0p | -40° to +105°C | Straddle Mount-Edge Card | |
| 2008900108 | 2.00mm Pitch EdgeLock Wire-to-Board Edge Card Connector, 1.60mm PCB Thickness, Nylon, Low-Halogen, UL94-V0, 8 Circuits, Natural | 8 | 8 | Natural | 30 | N/A | 90° Angle (Side Entry) | 94V-0 | No | N/A | Nylon | 2.376/g | Right Angle | Bag | No | No | No | 1.60mm | 2.00mm | 8s - 0p | -40° to +105°C | Straddle Mount-Edge Card |