産業とアプリケーション
- 品番
- 2008900104
- カテゴリ
- Card Edge Connectors
Physical Specifications
- Circuits Loaded
- 4
- Circuits Maximum
- 4.0
- Color Resin
- Natural
- Durability Mating Cycles Max
- 30
- Edge Card Thickness
- N/A
- Entry Angle
- 90° Angle (Side Entry)
- Flammability
- 94V-0
- Keying To Mating Part
- No
- Material Plating Mating
- N/A
- Material Resin
- Nylon
- Net Weight
- 1.710/g
- Orientation
- Right Angle
- Packaging Type
- Bag
- Panel Mount
- No
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.60mm
- Pitch Mating Interface
- 2.00mm
- Power Signal Configuration
- 4s - 0p
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Straddle Mount-Edge Card
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Data Rate
- Unrated
- High Power Bay300 A Or More
- No
- Voltage Maximum
- 125V
キーワード: 200890-0104, 2008900104
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863