産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2004710002 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 2 Circuits | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.819/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004710003 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 3 Circuits | 3 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.131/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004710004 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 4 Circuits | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.520/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004710005 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 5 Circuits | 5 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.870/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004711002 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.000/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004711003 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Glow-Wire Capable, 3 Circuits | 3 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.370/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004711004 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.740/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004711005 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Glow-Wire Capable, 5 Circuits | 5 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 2.130/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 2004711006 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 2.510/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |