産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1727181111 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 16 AWG, 1.98-2.55mm Insulation Diameter, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.98-2.55mm | 16 | N/A | |
| 1727181112 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 16 AWG, 1.98-2.55mm Insulation Diameter, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.98-2.55mm | 16 | N/A | |
| 1727181121 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 1.98-2.55mm Insulation Diameter, Reel | 30 | Female | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.98-2.55mm | 16 | N/A | |
| 1727181122 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 1.98-2.55mm Insulation Diameter, Bag | 30 | Female | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.98-2.55mm | 16 | N/A | |
| 1727182111 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 16 AWG, 2.55-3.14mm Insulation Diameter, Reel | No | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.55-3.14mm | 16 | N/A |
| 1727182112 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 16 AWG, 2.55-3.14mm Insulation Diameter, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 2.55-3.14mm | 16 | N/A | |
| 1727182121 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 2.55-3.14mm Insulation Diameter, Reel | 30 | Female | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.55-3.14mm | 16 | N/A | |
| 1727182122 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 2.55-3.14mm Insulation Diameter, Bag | 30 | Female | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 2.55-3.14mm | 16 | N/A | |
| 1727183111 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 20-18 AWG, 1.42-2.10mm Insulation Diameter, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.42-2.10mm | 18, 20 | N/A | |
| 1727183112 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 20-18 AWG, 1.42-2.10mm Insulation Diameter, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.42-2.10mm | 18, 20 | N/A | |
| 1727183121 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 20-18 AWG, 1.42-2.10mm Insulation Diameter, Reel | 30 | Female | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.42-2.10mm | 18, 20 | N/A | |
| 1727183122 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 20-18 AWG, 1.42-2.10mm Insulation Diameter, Bag | 30 | Female | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.42-2.10mm | 18, 20 | N/A | |
| 1727184111 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), Double 22+22 or Single 20-18 AWG, 2.10-2.85mm Insulation Diameter, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.10-2.85mm | 18, 20, 22+22 | N/A | |
| 1727184112 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 20-18 AWG, 2.10-2.85mm Insulation Diameter, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 2.10-2.85mm | 18, 20 | N/A | |
| 1727184121 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), Double 22+22 or Single 20-18 AWG, 2.10-2.85mm Insulation Diameter, Reel | 30 | Female | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.10-2.85mm | 18, 20, 22+22 | N/A | |
| 1727184122 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 20-18 AWG, 2.10-2.85mm Insulation Diameter, Bag | 30 | Female | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 2.10-2.85mm | 18, 20 | N/A | |
| 1727185111 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.07-1.65mm | 22, 24 | N/A | |
| 1727185112 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.07-1.65mm | 22, 24 | N/A | |
| 1727185121 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Reel | 30 | Female | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.07-1.65mm | 22, 24 | N/A | |
| 1727185122 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Bag | 30 | Female | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.07-1.65mm | 22, 24 | N/A | |
| 1727186111 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 24-22 AWG, 1.65-2.38mm Insulation Diameter, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.65-2.38mm | 22, 24 | N/A | |
| 1727186112 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Phosphor Bronze, Pre-Plated Tin (Sn), 24-22 AWG, 1.65-2.38mm Insulation Diameter, Bag | No | 30 | Female | Phosphor Bronze | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.65-2.38mm | 22, 24 | N/A |
| 1727186121 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.65-2.38mm Insulation Diameter, Reel | 30 | Female | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.65-2.38mm | 22, 24 | N/A | |
| 1727186122 | Mini-Fit TPA2/Sigma Female Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.65-2.38mm Insulation Diameter, Bag | 30 | Female | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.65-2.38mm | 22, 24 | N/A |