産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1720630311 | Mega-Fit Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 16-14 AWG, Reel | Female | Copper Alloy | Gold | Matte Tin | 416.000/mg | Reel | 0.381µm | 2.540µm | Crimp or Compression | 3.75mm (0.148") | 14, 16 | 1.50 | ||
| 1720630312 | Mega-Fit Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 12 AWG, Reel | Female | Copper Alloy | Gold | Matte Tin | 0.432/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 4.35mm (0.171") | 12 | 2.50, 4.00 | ||
| 1720630333 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, 0.38µm Gold (Au) Plating, Double 16+16 or Single 12 AWG, Reel | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.330/g | Reel | 0.381µm | 1.524µm | Crimp or Compression | 4.06mm max. | 12, 16+16 | 4.00 | |
| 1720630334 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, 0.38µm Gold (Au) Plating, Double 20+20, 18+18 or Single 16-14 AWG, Reel | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.300/g | Reel | 0.381µm | 1.524µm | Crimp or Compression | 3.15-3.58mm max. | 14, 16, 18+18, 20+20 | 1.50-2.50 | |
| 1720630335 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 10 AWG, Reel | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.560/g | Reel | 0.381µm | 1.524µm | Crimp or Compression | 3.60mm max. | 10 | 6.00 | |
| 1720631311 | Mega-Fit Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 16-14 AWG, Reel | Female | Copper Alloy | Gold | Matte Tin | 0.328/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 3.75mm (0.148") | 14, 16 | 1.50 | ||
| 1720631312 | Mega-Fit Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 12 AWG, Reel | Female | Copper Alloy | Gold | Matte Tin | 0.348/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 4.35mm (0.171") | 12 | 2.50, 4.00 | ||
| 1720631333 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, 0.76µm Gold (Au) Plating, Double 16+16 or Single 12 AWG, Reel | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.330/g | Reel | 0.762µm | 1.524µm | Crimp or Compression | 4.06mm max. | 12, 16+16 | 4.00 | |
| 1720631334 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, 0.76µm Gold (Au) Plating, Double 20+20, 18+18 or Single 16-14 AWG, Reel | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.481/g | Reel | 0.762µm | 1.524µm | Crimp or Compression | 3.15-3.58mm max. | 14, 16, 18+18, 20+20 | 1.50-2.50 | |
| 1720631335 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 10 AWG, Reel | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.560/g | Reel | 0.762µm | 1.524µm | Crimp or Compression | 3.60mm max. | 10 | 6.00 |