産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 152670201 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 30.00mm | 6 | A (same side) | Flexible | 94V-0 | Tin | 0.187/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670202 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 30.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 0.187/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670203 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 51.00mm | 6 | A (same side) | Flexible | Tin | 0.301/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670204 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 51.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 0.301/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670205 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 76.00mm | 6 | A (same side) | Flexible | 94V-0 | Tin | 0.436/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670206 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 76.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 0.436/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |
| 152670207 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 102.00mm | 6 | A (same side) | Flexible | 94V-0 | Tin | 0.577/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670208 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 102.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 0.577/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670209 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 127.00mm | 6 | A (same side) | Flexible | Tin | 0.713/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670210 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 127.00mm | 6 | D (opposite side) | Flexible | Tin | 0.713/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670211 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 152.00mm | 6 | A (same side) | Flexible | Tin | 0.849/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670212 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 152.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 0.849/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |
| 152670213 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 178.00mm | 6 | A (same side) | Flexible | 94V-0 | Tin | 0.990/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670214 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 178.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 0.990/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |
| 152670215 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 203.00mm | 6 | A (same side) | Flexible | Tin | 1.125/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670216 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 203.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 1.125/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |
| 152670217 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 229.00mm | 6 | A (same side) | Flexible | Tin | 1.266/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670218 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 229.00mm | 6 | D (opposite side) | Flexible | Tin | 1.266/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670219 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 254.00mm | 6 | A (same side) | Flexible | 94V-0 | Tin | 1.402/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670220 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 254.00mm | 6 | D (opposite side) | Flexible | Tin | 1.402/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670221 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 305.00mm | 6 | A (same side) | Flexible | 94V-0 | Tin | 1.678/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670222 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 305.00mm | 6 | D (opposite side) | Flexible | 94V-0 | Tin | 1.678/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |
| 152670223 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 30.00mm | 8 | A (same side) | Flexible | 94V-0 | Tin | 0.245/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 152670224 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 30.00mm | 8 | D (opposite side) | Flexible | Tin | 0.245/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | ||
| 152670225 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 51.00mm | 8 | A (same side) | Flexible | Tin | 0.396/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |