産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1461530050 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 50.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 50.00mm | 34.90mm | Adhesive | 0.380/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461530100 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 100.00mm | 34.90mm | Adhesive | 0.480/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461530150 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 150.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 150.00mm | 34.90mm | Adhesive | 0.620/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461530200 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 200.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 200.00mm | 34.90mm | Adhesive | 0.920/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461530250 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 250.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 250.00mm | 34.90mm | Adhesive | 1.024/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461530300 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 300.00mm | 34.90mm | Adhesive | 1.060/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461531050 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 50.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 50.00mm | 34.90mm | Adhesive | 0.384/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461531100 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 100.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 100.00mm | 34.90mm | Adhesive | 0.532/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461531150 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 150.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 150.00mm | 34.90mm | Adhesive | 0.682/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461531200 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 200.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 200.00mm | 34.90mm | Adhesive | 0.833/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461531250 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 250.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 250.00mm | 34.90mm | Adhesive | 0.981/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461531300 | Wi-Fi 6E Flex Cabled Balanced Antenna, 9.00mm Width, 300.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 300.00mm | 34.90mm | Adhesive | 1.133/g | PET Film | Linear | Omnidirectional | 0.10mm | 9.00mm | |
| 1461539050 | Wi-Fi 6E Flex Cables Balanced Automotive Antenna, 9.00mm Width, 50.00mm Cable Length, Compatible with MHF-1 Plug | 50.00mm | 34.90mm | Adhesive | 0.380/g | PET Film | Omnidirectional | 9.00mm | |||
| 1461539100 | Wi-Fi 6E Flex Cables Balanced Automotive Antenna, 9.00mm Width, 100.00mm Cable Length, Compatible with MHF-1 Plug | 100.00mm | 34.90mm | Adhesive | 0.480/g | PET Film | Omnidirectional | 9.00mm | |||
| 1461539150 | Wi-Fi 6E Flex Cables Balanced Automotive Antenna, 9.00mm Width, 150.00mm Cable Length, Compatible with MHF-1 Plug | 150.00mm | 34.90mm | Adhesive | 0.620/g | PET Film | Omnidirectional | 9.00mm | |||
| 1461539200 | Wi-Fi 6E Flex Cables Balanced Automotive Antenna, 9.00mm Width, 200.00mm Cable Length, Compatible with MHF-1 Plug | 200.00mm | 34.90mm | Adhesive | 0.770/g | PET Film | Omnidirectional | 9.00mm | |||
| 1461539300 | Wi-Fi 6E Flex Cables Balanced Automotive Antenna, 9.00mm Width, 300.00mm Cable Length, Compatible with MHF-1 Plug | No | 300.00mm | 34.90mm | Adhesive | 1.060/g | PET Film | Omnidirectional | 9.00mm |