産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300850358 | Watertite Replacement Covers for FS/FD Box, NEMA 5-15, Single 20A Locking, 2-Hole Connector Insert, Yellow | No | N/A | N/A | N/A | N/A | No | Yes | Polycarbonate | Permanent | 0 | Carton | N/A |
| 1301470005 | Watertite Extreme Male Receptacle with Locking Blade, Single Flip Coverplate, 2 Pole/3 Wire, NEMA L7-30, 277V | No | N/A | Yes | N/A | ||||||||
| 1301470012 | Watertite Extreme Plug, 3 Pole/3 Wire, Non-NEMA, 250V, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470014 | Watertite Extreme Plug with Locking Blade, 3 Pole/3 Wire, Non-NEMA, 250V Grounding Tab, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470015 | Watertite Extreme Plug with Locking Blade, 4 Pole/4 Wire, Non-NEMA, 208V, Cord Grip Body Size F4 | No | F4 1" | N/A | No | N/A | |||||||
| 1301470016 | Watertite Extreme Plug Extra Hard Outdoor with Locking Blade, 4 Pole/4 Wire, Non-NEMA, 208V, Cord Grip Body Size F4 | No | F4 1" | N/A | No | N/A | |||||||
| 1301470018 | Watertite Extreme Plug with Locking Blade, 2 Pole/3 Wire, NEMA L5-20, 125V, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470019 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA L5-20 125V, Black | F3 3/4" | 12/3 SOOW | No | N/A | ||||||||
| 1301470021 | Watertite Extreme Plug with Locking Blade, 2 Pole/3 Wire, NEMA L6-20, 250V, Cord Grip Body Size F3 | F3 3/4" | N/A | No | N/A | ||||||||
| 1301470022 | Watertite Extreme Extra Hard Outdoor Plug with Locking Blade, 2 Pole/3 Wire, NEMA L6-20, 250V, Cord Grip Body Size F3, Black | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470023 | Watertite Extreme Plug with Locking Blade, 2 Pole/3 Wire, NEMA L7-20, 277V, Cord Grip Body Size F3 | F3 3/4" | N/A | No | N/A | ||||||||
| 1301470025 | Watertite Extreme Plug with Locking Blade, 3 Pole/4 Wire, NEMA L14-20, 250V, Cord Grip Body Size F3 | F3 3/4" | N/A | No | N/A | ||||||||
| 1301470026 | Watertite Extreme Extra Hard Outdoor Plug With Locking Blade, 3 Pole/4 Wire, NEMA L14-20, 250V, Cord Grip Body Size F3, Black | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470027 | Watertite Extreme Plug with Locking Blade, 3 Pole/4 Wire, NEMA L15-20, 3ø 250V, Cord Grip Body Size F3 | F3 3/4" | N/A | No | N/A | ||||||||
| 1301470028 | Watertite Extreme Extra Hard Outdoor Plug With Locking Blade, 3 Pole/4 Wire, NEMA L15-20, 3ø 250V, Cord Grip Body Size F3, Black | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470029 | Watertite Extreme Plug with Locking Blade, 3 Pole/4 Wire, NEMA L16-20, 3ø 480V, Cord Grip Body Size F3 | F3 3/4" | N/A | No | N/A | ||||||||
| 1301470030 | Watertite Extreme Extra Hard Outdoor Plug With Locking Blade, 3 Pole/4 Wire, NEMA L16-20, 3ø 480V, Cord Grip Body Size F3, Black | F3 3/4" | N/A | No | N/A | ||||||||
| 1301470031 | Watertite Extreme Plug with Locking Blade, 4 Pole/5 Wire, NEMA L21-20, 3ø 208V, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470032 | Watertite Extreme Plug, 4 Pole/5 Wire, NEMA L21-20, 120/208V, 3-Phase, Black | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470033 | Watertite Extreme Plug with Locking Blade, 4 Pole/5 Wire, NEMA L22-20, 3ø 480V, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470034 | Watertite Extreme Plug with Locking Blade, 4 Pole/5 Wire, NEMA L32-20, 3ø 600V, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | N/A | |||||||
| 1301470035 | Watertite Extreme Receptacle Connector, 3 Pole/3 Wire, Non-NEMA, 250V, Cord Grip Body Size F3 | F3 3/4" | N/A | No | Single | ||||||||
| 1301470036 | Watertite Extreme Connector with Locking Blade, 3 Pole/3 Wire, Non-NEMA, 250V Grounding Tab, Cord Grip Body Size F3 | No | F3 3/4" | N/A | No | Single | |||||||
| 1301470037 | Watertite Extreme Connector for Male Receptacle, Single Flip Coverplate, 3 Pole/3 Wire, Non-NEMA, 250V | No | F3 3/4" | N/A | No | Single | |||||||
| 1301470038 | Watertite Extreme Connector with Locking Blade, 4 Pole/4 Wire, Non-NEMA, 208V, Cord Grip Body Size F4 | No | F4 1" | N/A | No | Single |