産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901190109 | C-Grid III Female Crimp Terminal, 24-22 AWG, Reel, Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.073/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.02-1.47mm | 22, 24 | N/A | |
| 901190110 | C-Grid III Female Crimp Terminal, 24-22 AWG, Reel, 0.38µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Reel | 0.381µm | 3.048µm | Crimp or Compression | 1.02-1.47mm | 22, 24 | N/A | |
| 901190111 | C-Grid III Female Crimp Terminal, 24-22 AWG, Reel, 0.76µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Tin | 73.000/mg | Reel | 0.762µm | 3.048µm | Crimp or Compression | 1.02-1.47mm | 22, 24 | N/A | |
| 901190120 | C-Grid III Female Crimp Terminal, 28-26 AWG, Reel, Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.180/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 0.76-1.22mm | 26, 28 | N/A | |
| 901190121 | C-Grid III Female Crimp Terminal, 28-26 AWG, Reel, 0.38µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Tin | 117.000/mg | Reel | 0.381µm | 3.048µm | Crimp or Compression | 0.76-1.22mm | 26, 28 | N/A | |
| 901190122 | C-Grid III Female Crimp Terminal, 28-26 AWG, Reel, 0.76µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Tin | 0.074/g | Reel | 0.762µm | 3.048µm | Crimp or Compression | 0.76-1.22mm | 26, 28 | N/A | |
| 901192109 | C-Grid III Female Crimp Terminal, 24-22 AWG, Bag, Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.073/g | Bag | 1.016µm | 1.016µm | Crimp or Compression | 1.02-1.47mm | 22, 24 | N/A | |
| 901192110 | C-Grid III Female Crimp Terminal, 24-22 AWG, Bag, 0.38µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.381µm | 3.048µm | Crimp or Compression | 1.02-1.47mm | 22, 24 | N/A | |
| 901192120 | C-Grid III Female Crimp Terminal, 28-26 AWG, Bag, Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 189.545/mg | Bag | 1.016µm | 1.016µm | Crimp or Compression | 0.76-1.22mm | 26, 28 | N/A | |
| 901192121 | C-Grid III Female Crimp Terminal, 28-26 AWG, Bag, 0.38µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.381µm | 3.048µm | Crimp or Compression | 0.76-1.22mm | 26, 28 | N/A |