産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 879200830 | 2.54mm Pitch C-Grid Header, Surface Mount, Dual Row, Vertical, 8 Circuits, 2.50µm Tin (Sn) Plating, with Pick-and-Place Cap, without Peg, Tape on Reel Packaging, Lead-Free | Yes | 8 | 8 | Black | No | Male | No | No | No | No | 8.13mm | Copper Alloy | Tin | Nickel | High Temperature Thermoplastic | 0.522/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 1.270µm | No | No | Pick and Place Cap | Unshrouded | No | -55° to +105°C | Surface Mount | |
| 879208115 | 2.54mm Pitch C-Grid Header, Surface Mount, Dual Row, Vertical, 14 Circuits, 0.38µm Gold (Au) Plating, with Pick-and-Place Cap, with Peg, Tape and Reel Packaging, Lead-Free | No | Yes | 14 | 14 | Black | No | Male | No | No | No | No | 6.10mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.050/g | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | No | -55° to +105°C | Surface Mount |
| 879209112 | 2.54mm Pitch C-Grid Header, Surface Mount, Dual Row, Vertical, 6 Circuits, 0.38µm Gold (Au) Plating, with Pick-and-Place Cap, without Peg, Tape on Reel Packaging, Lead-Free | Yes | 6 | 6 | Black | No | No | No | No | No | 6.10mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.305/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | No | -55° to +105°C | Surface Mount | ||
| 879209311 | 2.54mm Pitch C-Grid Header, Surface Mount, Dual Row, Vertical, 4 Circuits, Tin (Sn) Overall Plating, with Cap, without Peg, Tape on Reel Packaging, Lead-Free | No | Yes | 4 | 4 | Black | No | Male | No | No | No | No | 6.10mm | Copper Alloy | Tin | Nickel | High Temperature Thermoplastic | 0.225/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 1.270µm | No | No | Pick and Place Cap | Unshrouded | No | -55° to +105°C | Surface Mount |