産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 878320406 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Cap, Tape and Reel | No | 4 | 4 | Black | 100 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Matte Tin | Nylon | 263.204/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |||
| 878320407 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Cap, Tape and Reel | No | 4 | 4 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.263/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320408 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Cap, Tube | No | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 263.204/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320409 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Cap, Tube | No | No | 4 | 4 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.263/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320410 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, Tube | No | No | 4 | 4 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 263.204/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320411 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, Tube | No | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.227/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320420 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Tube | No | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 229.804/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320421 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Tube | No | 4 | 4 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.233/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | |||
| 878320422 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, with Cap, Tube | No | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 229.804/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320423 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, with Cap, Tube | No | No | 4 | 4 | Black | 100 | No | 94V-0 | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Nylon | 229.800/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320460 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.05µm Gold (Au) Plating, Dual Side Slots, Tube | No | No | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.228/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320462 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 4 Circuits, 0.05µm Gold (Au) Plating, Dual Side Slots, with Cap, Tube | No | No | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.380/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount |
| 878320606 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Pegs, with Cap, Tape and Reel | No | 6 | 6 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.295/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320607 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Pegs, with Cap, Tape and Reel | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.295/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320608 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Pegs, with Cap, Tube | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 295.206/mg | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320609 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Pegs, with Cap, Tube | No | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.295/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount |
| 878320610 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Pegs, Tube | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 295.207/mg | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320611 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Friction Lock, with Pegs, Tube | No | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.295/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320614 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, with Cap, Tape and Reel | No | 6 | 6 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.470/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount | ||
| 878320615 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Polarization, with Cap, Tape and Reel | No | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.346/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount |
| 878320616 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, with Cap, Tube | No | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.470/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount |
| 878320617 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, Center Polarization, with Cap, Tube | No | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.346/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount |
| 878320620 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, with Pegs, Tube | No | 6 | 6 | Black | 100 | No | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.306/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | |||
| 878320621 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, Dual Side Slots, with Pegs, Tube | No | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.311/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 878320622 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, Dual Side Slots, with Pegs, with Cap, Tube | No | 6 | 6 | Black | 100 | No | 94V-0 | Male | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.300/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Pick and Place Cap | Shrouded | No | -55° to +105°C | Surface Mount |