産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 366330009 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, Dual Row, without Flange, 4 Circuits, Matte Tin (Sn) over Nickel (Ni) Plating, Tape and Reel, Beige | No | No | 4 | 4 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.608/g | 2 | Vertical | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 366330010 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, Dual Row, without Flange, 6 Circuits, Tin (Sn) over Nickel (Ni) Plating, Tape and Reel, Beige | No | No | 6 | 6 | Beige | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.267/g | 2 | Vertical | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |
| 874270202 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, without Flange, 2 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 2 | 2 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | 1.168/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874270212 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, with Flange, 2 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 2 | 2 | Beige | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.438/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874270234 | Mini-Fit Jr. Header, 4.20mm Pitch, Right Angle, without Flange, 2 Circuits, Matte Tin (Sn) Plating, Beige, Tape and Reel | No | No | 2 | 2 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.152/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874270242 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 2 Circuits, Tin (Sn) over Nickel (Ni) Plating, Bulk Packaging | No | 2 | 2 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.008/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874270248 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 2 Circuits, 0.76µm Gold (Au) over Nickel Plating, Bulk Packaging | No | 2 | 2 | Beige | 30 | No | Male | No | Yes | Brass | Gold | Gold | Nylon | Through Hole | 0.985/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 0.762µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874270402 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, without Flange, 4 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 4 | 4 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | 1.950/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874270434 | Mini-Fit Jr. Header, 4.20mm Pitch, Right Angle, without Flange, 4 Circuits, Matte Tin (Sn) Plating, Beige, Tape and Reel | No | No | 4 | 4 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.938/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874270442 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 4 Circuits, Tin (Sn) over Nickel (Ni) Plating, Bulk Packaging | No | 4 | 4 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.608/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874270444 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, with Flange, 4 Circuits, Tin (Sn) over Nickel (Ni) Plating, without Mounting Flanges | No | 4 | 4 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.620/g | 2 | Vertical | Tray | 2.10mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +125°C | Through Hole | |||
| 874270448 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 4 Circuits, 0.76µm Gold (Au) over Nickel (Ni) Plating, Bulk Packaging | No | No | 4 | 4 | Beige | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Nylon | 1.608/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 0.762µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874270602 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, without Flange, 6 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 6 | 6 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | 2.780/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874270634 | Mini-Fit Jr. Header, 4.20mm Pitch, Right Angle, without Flange, 6 Circuits, Matte Tin (Sn) Plating, Beige, Tape and Reel | No | No | 6 | 6 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.762/g | 2 | Right Angle | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874270642 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 6 Circuits, Tin (Sn) over Nickel (Ni) Plating, Bulk Packaging | No | 6 | 6 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.267/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874270802 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, without Flange, 8 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 8 | 8 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | 3.545/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874270812 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, with Flange, 8 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 8 | 8 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 3.521/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874270832 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, Dual Row, without Flange, 8 Circuits, Matte Tin (Sn) over Nickel (Ni) Plating, Tape and Reel, Beige | No | No | 8 | 8 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.861/g | 2 | Vertical | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874270834 | Mini-Fit Jr. Header, 4.20mm Pitch, Right Angle, without Flange, 8 Circuits, Matte Tin (Sn) Plating, Beige, Tape and Reel | No | No | 8 | 8 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 3.521/g | 2 | Right Angle | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874270842 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 8 Circuits, Tin (Sn) over Nickel (Ni) Plating, Bulk Packaging | No | 8 | 8 | Beige | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2.861/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874270848 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, without Flange, 8 Circuits, 0.76µm Gold (Au) over Nickel (Ni) Plating, Lead-Free, Bulk Packaging | No | 8 | 8 | Beige | 30 | No | Male | No | Yes | Brass | Gold | Gold | Nylon | Through Hole | 2.853/g | 2 | Vertical | Bag | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 0.762µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874271002 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, without Flange, 10 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 10 | 10 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | 4.400/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 874271012 | Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, with Flange, 10 Circuits, Tin (Sn) over Nickel (Ni) Plating | No | 10 | 10 | Beige | 30 | No | Male | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.699/g | 2 | Right Angle | Tray | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |||
| 874271032 | Mini-Fit Jr. Header, 4.20mm Pitch, Vertical, Dual Row, without Flange, 10 Circuits, Matte Tin (Sn) over Nickel (Ni) Plating, Tape and Reel, Beige | No | No | 10 | 10 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 3.545/g | 2 | Vertical | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 874271034 | Mini-Fit Jr. Header, 4.20mm Pitch, Right Angle, without Flange, 10 Circuits, Matte Tin (Sn) Plating, Beige, Tape and Reel | No | No | 10 | 10 | Beige | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 4.400/g | 2 | Right Angle | Embossed Tape on Reel | 3.30mm | No | No | 1.60mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |