産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 873400413 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, 0.76µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.055/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |
| 873400414 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.053/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | ||
| 873400415 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, 0.05µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.093/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.254µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |
| 873400417 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, 0.05µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tape and Reel, Black | No | 4 | 4 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.093/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.050µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |||
| 873400423 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.76µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.056/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.762µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | ||
| 873400424 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | 4 | 4 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.094/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | ||
| 873400425 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.05µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.094/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.254µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | ||
| 873400429 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tape and Reel, Black | No | 4 | 4 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.094/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |||
| 873400465 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, with Pick-and-Place Cap, 0.05µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Natural | No | 4 | 4 | Natural | 25 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.138/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.050µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | |
| 873400475 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 53.180/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
| 873400476 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tape and Reel, Black | 4 | 4 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 53.180/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | ||
| 873400495 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tube, Black | No | 4 | 4 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.099/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | |
| 873400496 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free, Tape and Reel, Black | 4 | 4 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.093/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | ||
| 873400613 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, 0.76µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | 6 | 6 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.078/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |||
| 873400615 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, 0.05µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | No | 6 | 6 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.136/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.254µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | ||
| 873400623 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.76µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.077/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.762µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |
| 873400624 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.38µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | 6 | 6 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.137/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |||
| 873400625 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.05µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.137/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.254µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |
| 873400629 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, 0.38µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tape and Reel, Black | No | 6 | 6 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.077/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | -55° to +105°C | Surface Mount | |||
| 873400665 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, with Pick-and-Place Cap, 0.05µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Natural | No | 6 | 6 | Natural | 25 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.181/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.050µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | |
| 873400675 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | No | 6 | 6 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 76.269/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | |
| 873400676 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tape and Reel, Black | 6 | 6 | Black | 25 | No | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 76.269/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | ||
| 873400685 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Pick-and-Place Cap, 0.76µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | No | 6 | 6 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.078/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.762µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | ||
| 873400686 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Pick-and-Place Cap, 0.76µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tape and Reel, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.078/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 0.762µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | |
| 873400695 | 2.00mm Pitch Milli-Grid Very Low-Profile Receptacle, Surface Mount, Top Entry, with Locating Pegs, with Pick-and-Place Cap, 0.38µm Gold (Au) Plating, 6 Circuits, Lead-Free, Tube, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.182/g | 2 | Vertical | Tube | Yes | Yes | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |