産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 781720002 | 1.20mm Pitch Pico-EZmate Receptacle Crimp Housing, Single Row, Friction Lock, 2 Circuits, Black | 2 | Black | 94V-0 | Receptacle | No | No | Yes | Liquid Crystal Polymer (LCP) | 0.010/g | 1 | Bag | No | 1.20mm | 1.20mm | Yes | No | -40° to +105°C | |
| 781720003 | 1.20mm Pitch Pico-EZmate Receptacle Crimp Housing, Single Row, Friction Lock, 3 Circuits, Black | 3 | Black | 94V-0 | Receptacle | No | No | Yes | Liquid Crystal Polymer (LCP) | 13.000/mg | 1 | Bag | No | 1.20mm | 1.20mm | Yes | No | -40° to +105°C | |
| 781720004 | 1.20mm Pitch Pico-EZmate Receptacle Crimp Housing, Single Row, Friction Lock, 4 Circuits, Black | 4 | Black | 94V-0 | Receptacle | No | No | Yes | Liquid Crystal Polymer (LCP) | 14.000/mg | 1 | Bag | No | 1.20mm | 1.20mm | Yes | No | -40° to +105°C | |
| 781720005 | 1.20mm Pitch Pico-EZmate Receptacle Crimp Housing, Single Row, Friction Lock, 5 Circuits, Black | 5 | Black | 94V-0 | Receptacle | No | No | Yes | Liquid Crystal Polymer (LCP) | 15.000/mg | 1 | Bag | No | 1.20mm | 1.20mm | Yes | No | -40° to +105°C | |
| 781720410 | Pico-EZmate Female Crimp Terminal, Gold (Au) over Nickel Plating 0.10µm, 30-28 AWG, Reel | Female | 5.430/mg | Reel | |||||||||||||||
| 781720411 | Pico-EZmate Female Crimp Terminal, Gold (Au) over Nickel Plating 0.10µm, 30-28 AWG, Reel | Female | 5.440/mg | Reel | |||||||||||||||
| 781725006 | 1.20mm Pitch Pico-EZmate Receptacle Crimp Housing, Single Row, Friction Lock, 6 Circuits, Black | 6 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.020/g | 1 | Bag | No | 1.20mm | 1.20mm | Yes | No | -40° to +105°C | |
| 781725007 | 1.20mm Pitch Pico-EZmate Receptacle Crimp Housing, Single Row, Friction Lock, 7 Circuits, Black | 7 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 33.000/mg | 1 | Bag | No | 1.20mm | 1.20mm | Yes | No | -40° to +105°C |