産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 768230321 | Mega-Fit Crimp Terminal, Female, Tin (Sn) Plating, 16-14 AWG, Reel | 25 | Female | High Conductivity Copper | Matte Tin | Matte Tin | 0.370/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 3.18-3.66mm max. | 14, 16 | 1.50-2.50 | |
| 768230322 | Mega-Fit Crimp Terminal, Female, Tin (Sn) Plating, 12 AWG, Reel | 25 | Female | High Conductivity Copper | Matte Tin | Matte Tin | 0.380/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 4.11mm max. | 12 | 4.00 | |
| 768230343 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, Tin (Sn) Plating, Double 16+16 or Single 12 AWG, Reel | 25 | Female | High Conductivity Copper | Tin | Tin | 0.535/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 4.06mm max. | 12, 16+16 | 4.00 | |
| 768230344 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, Tin (Sn) Plating, Double 20+20, 18+18 or Single 16-14 AWG, Reel | 25 | Female | High Conductivity Copper | Tin | Tin | 0.300/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 3.15-3.58mm max. | 14, 16, 18+18, 20+20 | 1.50-2.50 | |
| 768230345 | Mega-Fit Tangless TPA-Capable Crimp Terminal, Female, Tin (Sn) Plating, 10 AWG, Reel | 25 | Female | High Conductivity Copper | Tin | Tin | 0.560/g | Reel | 1.000µm | 1.000µm | Crimp or Compression | 3.60mm max. | 10 | 6.00 |