産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 734030343 | FAKRA Jack, Straight, Crimp, RG-174 Cable, Die Cast Body, Nickel (Ni) Plated, Keying Code D, Tray, 50 Ohms | No | Crimp | Jack | Yes | 6.567/g | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 734031360 | FAKRA Jack, Dual, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Tin (Sn) Plated, Keying Code M (Pastel Orange) and Keying Code I (Beige), Tray, 50 Ohms | No | N/A | Jack | Yes | 10.022/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 734031361 | FAKRA Jack, Dual, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Tin (Sn) Plated, Keying Code M (Pastel Orange) and Keying Code I (Beige), Tape and Reel, 50 Ohms | No | N/A | Jack | Yes | 10.022/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | 2.40mm | No | N/A |
| 734031652 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Tin (Sn) Plated, Keying Code C, Tape and Reel, 50 Ohms | No | N/A | Jack | Yes | 8.840/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | 2.40mm | No | N/A |
| 734031884 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Tin (Sn) Plated, Keying Code E, Die Cast, Tray, 50 Ohms | No | N/A | Jack | Yes | 3.769/g | Right Angle | Tray | No | N/A | Through Hole | 2.13mm | No | N/A |
| 734035070 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code A, Brass Body, Tin (Sn) Plated, Black, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035071 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code B, Brass Body, Tin (Sn) Plated, Cream White, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035072 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code C, Brass Body, Tin (Sn) Plated, Blue, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035073 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code D, Brass Body, Tin (Sn) Plated, Bordeaux Violet, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035074 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code E, Brass Body, Tin (Sn) Plated, Green, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035075 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code F, Brass Body, Tin (Sn) Plated, Brown, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035076 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code G, Brass Body, Tin (Sn) Plated, Gray, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035077 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code H, Brass Body, Tin (Sn) Plated, Violet 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035078 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code I, Brass Body, Tin (Sn) Plated, Beige, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035079 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code K, Brass Body, Tin (Sn) Plated, Curry Yellow, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035080 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Keying Code Z, Brass Body, Tin (Sn) Plated, Water Blue, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035081 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code A, Tray, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035082 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code B, Tray, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035083 | FAKRA Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code D, Tray, 50 Ohms | No | N/A | Jack | Yes | 2.659/g | Straight | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 734035110 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code A, Black, 50 Ohms | N/A | Jack | Yes | 4.441/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | |
| 734035111 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code B, Natural, 50 Ohms | N/A | Jack | Yes | 4.441/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | |
| 734035112 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code C, Blue, 50 Ohms | N/A | Jack | Yes | 4.452/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | |
| 734035114 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code E, Green, 50 Ohms | No | N/A | Jack | Yes | 4.441/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 734035115 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code F, Brown, 50 Ohms | No | N/A | Jack | Yes | 4.452/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 734035116 | FAKRA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Tin (Sn) Plated, Keying Code G, Gray, 50 Ohms | No | N/A | Jack | Yes | 4.441/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |