産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 732520090 | Precision Test Connector, 2.92mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, with 2 Screws 4.76mm, PCB Thickness 0.76-2.44mm, 50 Ohms | No | N/A | Jack | N/A | 2.058/g | Straight | Tray | No | N/A | Surface Mount - Compression | 3.05mm | No | N/A |
| 732520091 | Precision Test Connector, 2.92mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, with 2 Screws 6.35mm, PCB Thickness 1.78-4.19mm, 50 Ohms | No | N/A | Jack | N/A | 1.888/g | Straight | Tray | No | N/A | Surface Mount - Compression | 4.64mm | No | N/A |
| 732520092 | Precision Test Connector, 2.92mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, without Screws, 50 Ohms | No | N/A | Jack | N/A | 1.848/g | Straight | Tray | No | N/A | Surface Mount - Compression | N/A | No | N/A |
| 732520130 | 2.92mm Plug, Straight, Solder, Stainless Steel Body, Passivated, for Temp-Flex 1000671047 Cable, 50 Ohms | No | Solder | Plug | N/A | 2.291/g | Straight | Tray | No | N/A | N/A | No | Temp-Flex 1000671047 | |
| 732520140 | 2.92mm Plug, Straight, Solder, Stainless Steel Body, Passivated, Temp-Flex 1000671086 Cable, Tray, 50 Ohms | No | Solder | Plug | N/A | 2.200/g | Straight | Tray | No | N/A | N/A | No | Temp-Flex 1000671086 | |
| 732520150 | 2.92mm Plug, Straight, Solder, Stainless Steel Body, Passivated, for Temp-Flex 1000671141 Cable, 50 Ohms | No | Solder | Plug | N/A | 2.481/g | Straight | Tray | No | N/A | N/A | No | Temp-Flex 1000671141 | |
| 732520160 | Precision Test Connector, 2.92mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, with Slot for Microstrip, without Screws, 50 Ohms | No | N/A | Jack | N/A | 1.838/g | Straight | Tray | No | N/A | Surface Mount - Compression | N/A | No | N/A |
| 732520220 | Precision Test Adapter, 2.92mm Plug-to-2.92mm Jack, Straight, Stainless Steel, Passivated, 40 GHz, 50 Ohms | No | N/A | Jack/Plug | N/A | 3.754/g | Straight | Bag | No | N/A | N/A | N/A | No | N/A |
| 732520230 | Precision Test Adapter, 2.92mm Plug-to-2.92mm Plug, Straight, Stainless Steel, Passivated, 40 GHz, 50 Ohms | No | N/A | Plug/Plug | N/A | 4.851/g | Straight | Bag | No | N/A | N/A | N/A | No | N/A |
| 732520240 | Precision Test Adapter, 2.92mm Jack-to-2.92mm Jack, Straight, Stainless Steel, Passivated, 40 GHz, 50 Ohms | No | N/A | Jack/Jack | N/A | 2.616/g | Straight | Bag | No | N/A | N/A | N/A | No | N/A |
| 732520250 | Solderless RF/Microwave PCB Connector, 2.92mm Narrow Block End Launch Jack, Screw Attachment, 40 GHz, 50 Ohms | No | N/A | Jack | N/A | Straight | Bag | No | N/A | Surface Mount | No | N/A | ||
| 732520260 | Precision Test Adapter, 2.92mm Jack-to-2.92mm Jack, Right-Angle, Passivated, 40 GHz, 50 Ohms | No | N/A | Jack/Jack | N/A | Right Angle | Bag | No | N/A | N/A | N/A | No | N/A | |
| 732520270 | Precision Test Adapter, 2.92mm Plug-to-2.92mm Jack, Right-Angle, Passivated, 40 GHz, 50 Ohms | No | N/A | Plug/Jack | N/A | Right Angle | Bag | No | N/A | N/A | N/A | No | N/A | |
| 732520280 | Precision Test Adapter, 2.92mm Plug-to-2.92mm Plug, Right-Angle, Passivated, 40 GHz, 50 Ohms | No | N/A | Plug/Plug | N/A | Right Angle | Bag | No | N/A | N/A | N/A | No | N/A | |
| 732520340 | Solderless RF/Microwave PCB Connector, 2.92mm End Launch Jack, Screw Attachment, 40 GHz, 50 Ohms | No | N/A | Jack | N/A | Straight | Bag | No | N/A | Surface Mount | No | N/A |