産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 702460801 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 8 | 8 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.258/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702460802 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 8 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 8 | 8 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.258/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702460804 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 8 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | No | 8 | 8 | Black | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | 1.258/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Center Slot | No | Shrouded | -55° to +120°C | Through Hole | |||
| 702461001 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 10 | 10 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.467/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461002 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 10 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 10 | 10 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.467/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461004 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 10 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | 10 | 10 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.467/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461201 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 12 | 12 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.685/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461202 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 12 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 12 | 12 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.685/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461401 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 14 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 14 | 14 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.899/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461402 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 14 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 14 | 14 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.899/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461404 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 14 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | 14 | 14 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1.899/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461601 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 16 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 16 | 16 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.112/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461602 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 16 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 16 | 16 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.112/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702461604 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 16 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | 16 | 16 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.112/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462001 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 20 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 20 | 20 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.547/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462002 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 20 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 20 | 20 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.547/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462004 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 20 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | 20 | 20 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.547/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462401 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 24 | 24 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 2.966/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462601 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 26 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 26 | 26 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 3.180/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462602 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 26 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | 26 | 26 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 3.180/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702462604 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 26 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | 26 | 26 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 3.076/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702463001 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 30 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 30 | 30 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 3.607/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702463002 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 30 Circuits, 0.76µm Gold (Au) Selective Plating, Tray | No | No | 30 | 30 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 3.607/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole |
| 702463004 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 30 Circuits, 0.127µm Gold (Au) Selective Plating, Tray | No | 30 | 30 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 3.513/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.127µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole | |
| 702463401 | 2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 34 Circuits, 0.38µm Gold (Au) Selective Plating, Tray | No | 34 | 34 | Black | No | 94V-0 | Male | No | No | No | No | Phosphor Bronze | Gold | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 4.034/g | 2 | Vertical | Tray | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | No | Shrouded | No | -55° to +120°C | Through Hole |