産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 643221019 | 0.635mm CMC CP Female Terminal, Tin Plated, for Square 0.6mm x 0.6mm Pins, Wire Size 0.22-0.44mm² | Female | Phosphor Bronze | Tin | Tin | 0.160/g | Reel | 2.000µm | Crimp or Compression | 1.15-1.40mm | N/A | 0.22-0.44 | |
| 643221029 | 0.635mm CMC CP Female Terminal, Tin Plated, for Square 0.6mm x 0.6mm Pins, Wire Size 0.75mm² | Female | Phosphor Bronze | Tin | Tin | 0.160/g | Reel | 2.000µm | Crimp or Compression | 1.60-1.90mm | N/A | 0.75 | |
| 643221039 | 0.635mm CMC CP Female Terminal, Tin Plated, for Square 0.6mm x 0.6mm Pins, Wire Size 0.50mm² | Female | Phosphor Bronze | Tin | Tin | 0.150/g | Reel | 2.000µm | Crimp or Compression | 1.40-1.70mm | N/A | 0.50 | |
| 643221219 | 0.635mm CMC CP Female Terminal, Tin Plated with Selective 1.27µm Gold in Contact Area, for Square 0.6mm x 0.6mm Pins, Wire Size 0.75mm² | Female | Phosphor Bronze | Gold | Tin | 0.120/g | Reel | 1.270µm | Crimp or Compression | 1.60-1.90mm | N/A | 0.75 | |
| 643221229 | 0.635mm CMC CP Female Terminal, Tin Plated with Selective 1.27µm Gold in Contact Area, for Square 0.6mm x 0.6mm Pins, Wire Size 0.22-0.44mm² | Female | Phosphor Bronze | Gold | Tin | 0.110/g | Reel | 1.270µm | Crimp or Compression | 1.15-1.40mm | N/A | 0.22-0.44 | |
| 643221239 | 0.635mm CMC CP Female Terminal, Tin Plated with Selective 1.27µm Gold in Contact Area, for Square 0.6mm x 0.6mm Pins, Wire Size 0.50mm² | Female | Phosphor Bronze | Gold | Tin | 0.116/g | Reel | 1.270µm | Crimp or Compression | 1.40-1.70mm | N/A | 0.50 | |
| 643221339 | 0.635mm CMC CP Female Terminal, HP Version, Tin Plated with Selective 1.27µm Gold in Contact Area, for Square 0.60mm x 0.60mm Pins, Wire Size 0.75mm² | Female | Phosphor Bronze | Gold | Tin | 0.120/g | Reel | 1.270µm | Crimp or Compression | 1.60-1.90mm | N/A | 0.75 | |
| 643221359 | 0.635mm CMC CP Female Terminal, HP Version, Tin Plated with Selective 1.27µm Gold in Contact Area, for Square 0.6mm x 0.6mm Pins, Wire Size 0.50mm² | Female | Phosphor Bronze | Gold | Tin | 0.116/g | Reel | 1.270µm | Crimp or Compression | 1.40-1.70mm | N/A | 0.50 |