産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 643191201 | CMC Wire Cap for 32 Circuits, CMC Receptacle Mat Sealed | 0 | Black | 3.660/g | Carton | |||||||||||||
| 643191211 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Left Wire Output, Black Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Black | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643191216 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Left Wire Output, Blue Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Blue | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643191218 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Left Wire Output, Gray Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Gray | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643191219 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Left Wire Output, Brown Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Brown | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643192211 | .635mm, 1.50mm, CMC Receptacle, 24 Circuits, Left Wire Output, Black Coding, Mat Sealed, Row 1 Closed | 6 x 1.5mm, 18 x 0.635mm terminals | 24 | Black | Receptacle | No | Yes | Yes | Polyester | 29.536/g | 3 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643193211 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Right Wire Output, Black Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Black | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643193216 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Right Wire Output, Blue Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Blue | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643193218 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Right Wire Output, Gray Coding, Mat Sealed | 8 x 1.5mm & 24 x 0.635mm terminals | 32 | Gray | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643193219 | .635mm, 1.50mm, CMC Receptacle, 32 Circuits, Right Wire Output, Brown Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 32 | Brown | Receptacle | No | Yes | Yes | Polyester | 29.426/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643194211 | .635mm, 1.50mm, CMC Receptacle, 24 Circuits, Right Wire Output, Black Coding, Mat Sealed, Row 1 Closed | 6 x 1.5mm, 18 x 0.635mm terminals | 24 | Black | Receptacle | No | Yes | Yes | Polyester | 29.536/g | 3 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C |