産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 559320210 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 2 Circuits, with PCB Locator | No | 2 | 2 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 343.800/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320230 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 2 Circuits, without PCB Locator | No | 2 | 2 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 349.800/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320310 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 3 Circuits, with PCB Locator | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 416.100/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320330 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 3 Circuits, without PCB Locator | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 435.200/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320410 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 4 Circuits, with PCB Locator | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 488.300/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320430 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 4 Circuits, without PCB Locator | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 518.600/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320510 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 5 Circuits, with PCB Locator | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 560.600/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320530 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 5 Circuits, without PCB Locator | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 594.000/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320610 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 6 Circuits, with PCB Locator | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 632.800/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320630 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 6 Circuits, without PCB Locator | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 667.400/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320710 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 7 Circuits, with PCB Locator | No | 7 | 7 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 705.100/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320730 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 7 Circuits, without PCB Locator | No | 7 | 7 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 739.800/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320810 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 8 Circuits, with PCB Locator | No | 8 | 8 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 777.300/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320830 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 8 Circuits, without PCB Locator | No | 8 | 8 | Natural | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 814.200/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 559320910 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 9 Circuits, with PCB Locator | No | 9 | 9 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 849.600/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559320930 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 9 Circuits, without PCB Locator | No | 9 | 9 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 886.600/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321010 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 10 Circuits, with PCB Locator | No | 10 | 10 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 921.800/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321030 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 10 Circuits, without PCB Locator | No | 10 | 10 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 967.000/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321110 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 11 Circuits, with PCB Locator | No | 11 | 11 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 994.100/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321130 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 11 Circuits, without PCB Locator | No | 11 | 11 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1031.400/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321210 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 12 Circuits, with PCB Locator | No | 12 | 12 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1066.300/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321230 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 12 Circuits, without PCB Locator | No | 12 | 12 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1109.800/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321310 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 13 Circuits, with PCB Locator | No | 13 | 13 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1138.600/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 559321330 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 13 Circuits, without PCB Locator | No | No | 13 | 13 | Natural | 30 | No | Male | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1184.200/mg | 1 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |
| 559321410 | MicroClasp Vertical Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 14 Circuits, with PCB Locator | No | 14 | 14 | Natural | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Polybutylene Terephthalate (PBT) | Through Hole | 1210.800/mg | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |