産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 528080470 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 4 Circuits | Non-ZIF | 4 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 154.100/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080471 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 4 Circuits | Non-ZIF | 4 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 154.100/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080472 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Gold (Au) Plating, 4 Circuits | No | Non-ZIF | 4 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 153.924/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC |
| 528080570 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 5 Circuits | Non-ZIF | 5 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 176.500/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080571 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 5 Circuits | Non-ZIF | 5 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 176.500/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080572 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Gold (Au) Plating, 5 Circuits | No | Non-ZIF | 5 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 176.280/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC |
| 528080670 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 6 Circuits | Non-ZIF | 6 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 199.000/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080671 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 6 Circuits | Non-ZIF | 6 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 199.000/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080672 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Gold (Au) Plating, 6 Circuits | Non-ZIF | 6 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 198.736/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080770 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 7 Circuits | Non-ZIF | 7 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 221.400/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080771 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 7 Circuits | Non-ZIF | 7 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 221.400/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080870 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 8 Circuits | Non-ZIF | 8 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 243.800/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080871 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 8 Circuits | Non-ZIF | 8 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 243.800/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080872 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Gold (Au) Plating, 8 Circuits | No | Non-ZIF | 8 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 243.448/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC |
| 528080970 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 9 Circuits | No | Non-ZIF | 9 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 266.200/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC |
| 528080971 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 9 Circuits | Non-ZIF | 9 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 266.200/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528080972 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Gold (Au) Plating, 9 Circuits | No | Non-ZIF | 9 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 266.200/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC |
| 528081070 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 10 Circuits | Non-ZIF | 10 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 288.700/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081071 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 10 Circuits | Non-ZIF | 10 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 288.700/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081170 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 11 Circuits | Non-ZIF | 11 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 311.100/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081171 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 11 Circuits | Non-ZIF | 11 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 311.100/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081270 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 12 Circuits | Non-ZIF | 12 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 333.500/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081271 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 12 Circuits | Non-ZIF | 12 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 333.500/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081370 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, 13 Circuits | Non-ZIF | 13 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 356.000/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |
| 528081371 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Vertical, Non-ZIF, Tin (Sn) Plating, with Pick-and-Place Polyimide Tape, 13 Circuits | Non-ZIF | 13 | Natural | N/A | 10 | 5.05mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | High Temperature Thermoplastic | 356.000/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC |