産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 50375023 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 0.130/g | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375033 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 172.100/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375043 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 224.900/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375053 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 277.700/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375063 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 330.500/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375073 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 383.300/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375083 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | Yes | Nylon | 436.100/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375093 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | No | Nylon | 488.900/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375103 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 10 Circuits, Natural | 10 | Natural | 94V-0 | Receptacle | No | No | Nylon | 541.800/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375113 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 11 Circuits, Natural | 11 | Natural | 94V-0 | Receptacle | No | No | Nylon | 594.600/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375123 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 12 Circuits, Natural | 12 | Natural | 94V-0 | Receptacle | No | No | Nylon | 647.400/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375133 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 13 Circuits, Natural | 13 | Natural | 94V-0 | Receptacle | No | No | Nylon | 700.200/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375143 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 14 Circuits, Natural | 14 | Natural | 94V-0 | Receptacle | No | No | Nylon | 753.000/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C | |
| 50375153 | 2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, 15 Circuits, Natural | 15 | Natural | 94V-0 | Receptacle | No | No | Nylon | 805.800/mg | 1 | Bag | No | 2.50mm | Yes | No | -55° to +105°C |