産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15311026 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Solid Pin Style, with Beveled Plastic Peg, 2 Circuits | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2050.402/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15311036 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Solid Pin Style, with Beveled Plastic Peg, 3 Circuits | No | 3 | 3 | Natural | 30 | No | 94V-2 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 2800.703/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.71mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15311046 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Solid Pin Style, with Beveled Plastic Peg, 4 Circuits | No | 4 | 4 | Natural | 30 | No | 94V-2 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 3551.004/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.71mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 15311066 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Solid Pin Style, with Beveled Plastic Peg, 6 Circuits | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 5051.606/mg | 2 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |||
| 15312096 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Solid Pin Style, with Beveled Plastic Peg, 9 Circuits | No | No | 9 | 9 | Natural | 30 | No | 94V-2 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 6.977/g | 3 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.71mm | 3.048µm | 3.048µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 15313026 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Hollow Pin Style, with Beveled Plastic Peg, 2 Circuits | No | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1720.600/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15313036 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Hollow Pin Style, with Beveled Plastic Peg, 3 Circuits | No | No | 3 | 3 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2306.000/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15313046 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Hollow Pin Style, with Beveled Plastic Peg, 4 Circuits | No | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2891.400/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15313066 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Hollow Pin Style, with Beveled Plastic Peg, 6 Circuits | No | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 4062.200/mg | 2 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 0.003µm | 0.003µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 15313096 | 2.36mm Diameter Standard .093\ Pin and Socket Header, Vertical, Hollow Pin Style, with Beveled Plastic Peg, 9 Circuits | No | No | 9 | 9 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 5.492/g | 3 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 6.70mm | 6.70mm | 3.048µm | 3.048µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |