産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 521170240 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 5.00mm Pitch, 2 Circuits, White | 2 | White | Receptacle | No | Yes | Polyester | 824.900/mg | 1 | Tray | No | 5.00mm | No | -40° to +105°C | |
| 521170241 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 5.00mm Pitch, 2 Circuits, Black | 2 | Black | Receptacle | No | Yes | Polyester | 824.900/mg | 1 | Tray | No | 5.00mm | No | -40° to +105°C | |
| 521170243 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 5.00mm Pitch for AVSS 0.3, 2 Circuits | 2 | White | Receptacle | No | Yes | Polyester | 0.842/g | 1 | Tray | No | 5.00mm | No | -40° to +105°C | |
| 521170340 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 2.50mm Pitch, 3 Circuits, White | 3 | White | Receptacle | No | Yes | Polyester | 0.800/g | 1 | Tray | No | 2.50mm | No | -40° to +105°C | |
| 521170341 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 2.50mm Pitch, 3 Circuits, Black | 3 | Black | Receptacle | No | Yes | Polyester | 846.900/mg | 1 | Tray | No | 2.50mm | No | -40° to +105°C | |
| 521170410 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 2.50mm Pitch, 4 Circuits, White | 4 | White | Receptacle | No | Yes | Polyester | 1026.800/mg | 1 | Tray | No | 2.50mm | No | -40° to +105°C | |
| 521170411 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 2.50mm Pitch, 4 Circuits, Black | 4 | Black | Receptacle | No | Yes | Polyester | 1 | Tray | No | 2.50mm | No | -40° to +105°C | ||
| 521170413 | Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 2.50mm Pitch, 2 Circuits, Wide Body Type, Black | 2 | Black | Receptacle | No | Yes | Polyester | 1 | Tray | No | 2.50mm | No | -40° to +105°C |