産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10013026 | 5.08mm Pitch SPOX Crimp Terminal Housing, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Nylon | 766.600/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C | |
| 10013036 | 5.08mm Pitch SPOX Crimp Terminal Housing, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Nylon | 1151.200/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C | |
| 10013046 | 5.08mm Pitch SPOX Crimp Terminal Housing, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 1535.800/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C | |
| 10013056 | 5.08mm Pitch SPOX Crimp Terminal Housing, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Nylon | 1920.400/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C | |
| 10013066 | 5.08mm Pitch SPOX Crimp Terminal Housing, 6 Circuits, Natural | 6 | Natural | 94V-2 | Receptacle | No | Nylon | 2305.100/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C | |
| 10013076 | 5.08mm Pitch SPOX Crimp Terminal Housing, 7 Circuits, Natural | 7 | Natural | 94V-2 | Receptacle | No | Nylon | 2689.700/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C | |
| 10013096 | 5.08mm Pitch SPOX Crimp Terminal Housing, 9 Circuits, Natural | 9 | Natural | 94V-2 | Receptacle | No | Nylon | 3458.900/mg | 1 | Bag | No | 5.08mm | No | -40° to +105°C |