産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 511100450 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 4 Circuits, Lead-Free | 4 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.077/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511100452 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 4 Circuits, Center Polarization, Lead-Free | 4 | Black | 94V-0 | Receptacle | No | Yes | No | Polyester | 0.095/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511100456 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 4 Circuits, Center Locking Ramp, Polarization Rib, Lead-Free | No | 4 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polyester | 0.067/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 511100460 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 4 Circuits, Locking Ramp, Lead-Free | 4 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.080/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511100650 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 6 Circuits, Lead-Free | 6 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.120/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511100652 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 6 Circuits, Center Polarization, Lead-Free | 6 | Black | 94V-0 | Receptacle | No | Yes | No | Polyester | 0.137/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511100656 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 6 Circuits, Center Locking Ramp, Polarization Rib, Lead-Free | 6 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polyester | 0.140/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511100660 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 6 Circuits, Locking Ramp, Lead-Free | 6 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.124/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511100850 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 8 Circuits, Lead-Free | 8 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.164/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511100851 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 8 Circuits, Center Polarization, Lead-Free | 8 | Black | 94V-0 | Receptacle | No | Yes | No | Polyester | 0.157/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511100856 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 8 Circuits, Center Locking Ramp, Polarization Rib, Lead-Free | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polyester | 0.157/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511100860 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 8 Circuits, Locking Ramp, Lead-Free | 8 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.168/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101050 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 10 Circuits, Lead-Free | 10 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.207/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101051 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 10 Circuits, Center Polarization, Lead-Free | 10 | Black | 94V-0 | Receptacle | No | Yes | No | Polyester | 0.202/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511101056 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 10 Circuits, Center Locking Ramp, Polarization Rib, Lead-Free | 10 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polyester | 0.230/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511101060 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 10 Circuits, Locking Ramp, Lead-Free | 10 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.212/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101250 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 12 Circuits, Lead-Free | 12 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.251/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101251 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 12 Circuits, Center Polarization, Lead-Free | 12 | Black | 94V-0 | Receptacle | No | Yes | No | Polyester | 0.247/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511101256 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 12 Circuits, Center Locking Ramp, Polarization Rib, Lead-Free | 12 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polyester | 0.248/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511101260 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 12 Circuits, Locking Ramp, Lead-Free | 12 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.240/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101261 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 12 Circuits, Circuit 10 Voided, Locking Ramp, Lead-Free | 12 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.256/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101450 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 14 Circuits, Lead-Free | 14 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.295/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C | |
| 511101451 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 14 Circuits, Center Polarization, Side Latches, Lead-Free | 14 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polyester | 0.291/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511101452 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 14 Circuits, Center Polarization, Lead-Free | 14 | Black | 94V-0 | Receptacle | No | Yes | No | Polyester | 0.304/g | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 511101650 | 2.00mm Pitch, Milli-Grid Receptacle Housing, 16 Circuits, Lead-Free | 16 | Black | 94V-0 | Receptacle | No | No | No | Polyester | 0.338/g | 2 | Bag | No | 2.00mm | 2.00mm | No | No | -40° to +105°C |