産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 510670200 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 2 Circuits, Natural | 2 | Natural | Receptacle | No | Polyester | 506.100/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670300 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 3 Circuits, Natural | 3 | Natural | Receptacle | No | Polyester | 694.500/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670400 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 4 Circuits, Natural | 4 | Natural | Receptacle | No | Polyester | 890.600/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670500 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 5 Circuits, Natural | 5 | Natural | Receptacle | No | Polyester | 1068.900/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670600 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 6 Circuits, Natural | 6 | Natural | Receptacle | No | Polyester | 1247.100/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670700 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 7 Circuits, Natural | 7 | Natural | Receptacle | No | Polyester | 1423.100/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670800 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 8 Circuits, Natural | 8 | Natural | Receptacle | No | Polyester | 1598.900/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510670900 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 9 Circuits, Natural | 9 | Natural | Receptacle | No | Polyester | 1772.800/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510671000 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 10 Circuits, Natural | 10 | Natural | Receptacle | No | Polyester | 1946.700/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510671100 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 11 Circuits, Natural | No | 11 | Natural | Receptacle | No | Polyester | 2124.200/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C |
| 510671200 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 12 Circuits, Natural | 12 | Natural | Receptacle | No | Polyester | 2361.700/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C | |
| 510671300 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 13 Circuits, Natural | No | 13 | Natural | Receptacle | No | Polyester | 2479.100/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C |
| 510671400 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 14 Circuits, Natural | No | 14 | Natural | Receptacle | No | Polyester | 2659.800/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C |
| 510671500 | Mighty-SPOX Wire-to-Wire and Wire-to-Board Housing, 3.50mm Pitch, Positive Lock, 15 Circuits, Natural | No | 15 | Natural | Receptacle | No | Polyester | 2840.400/mg | 1 | Bag | No | 3.50mm | No | -40° to +105°C |