産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5055700201 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 2 Circuits, Low-Halogen, Black | 2 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 168.990/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700301 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 3 Circuits, Low-Halogen, Black | 3 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 217.190/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700401 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 4 Circuits, Low-Halogen, Black | 4 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 270.490/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700501 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 5 Circuits, Low-Halogen, Black | 5 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 306.710/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700601 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 6 Circuits, Low-Halogen, Black | 6 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 364.770/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700701 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 7 Circuits, Low-Halogen, Black | 7 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 400.180/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700801 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 8 Circuits, Low-Halogen, Black | 8 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 448.530/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055700901 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 9 Circuits, Low-Halogen, Black | 9 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 493.210/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055701001 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 10 Circuits, Low-Halogen, Black | 10 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 529.520/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055701101 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 11 Circuits, Low-Halogen, Black | No | 11 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 592.920/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C |
| 5055701201 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 12 Circuits, Low-Halogen, Black | 12 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 628.330/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055701401 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 14 Circuits, Low-Halogen, Black | No | 14 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 700.050/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C |
| 5055701501 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 15 Circuits, Low-Halogen, Black | 15 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 736.360/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C | |
| 5055701601 | 2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 16 Circuits, Low-Halogen, Black | 16 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 771.770/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | -40° to +105°C |