産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5055670231 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 117.140/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670251 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 117.140/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670271 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin | Polyamide (PA) | 118.190/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670281 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 118.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670331 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 139.290/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670351 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 139.290/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670371 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin | Polyamide (PA) | 140.431/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670381 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 5055670431 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 160.100/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670451 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 160.100/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670471 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin | Polyamide (PA) | 161.548/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670481 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 162.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670531 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 183.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670551 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 181.310/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 5055670571 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin | Polyamide (PA) | 182.567/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670581 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 183.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670631 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 6 Circuits, Black | No | 6 | 6 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 202.510/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670651 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 6 Circuits, Black | No | 6 | 6 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 202.510/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670671 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 6 Circuits, Black | No | 6 | 6 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin | Polyamide (PA) | 205.586/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670681 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 6 Circuits, Black | No | 6 | 6 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 206.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670731 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 7 Circuits, Black | No | No | 7 | 7 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 230.010/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount |
| 5055670751 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 7 Circuits, Black | No | No | 7 | 7 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 230.010/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount |
| 5055670771 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 7 Circuits, Black | No | 7 | 7 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin | Polyamide (PA) | 231.584/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670781 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 7 Circuits, Black | No | 7 | 7 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 232.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5055670831 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | Male | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 257.370/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Shrouded | No | -40° to +105°C | Surface Mount |