産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5047540700 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 7 Circuits | Back Flip | 7 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 13.567/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047540720 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 7 Circuits | Back Flip | 7 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 11.734/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047540740 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 7 Circuits | No | Back Flip | 7 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 12.370/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047540760 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 7 Circuits | No | Back Flip | 7 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 11.734/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047540900 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 9 Circuits | Back Flip | 9 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 15.961/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047540920 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 9 Circuits | Back Flip | 9 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 13.629/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047540940 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 9 Circuits | No | Back Flip | 9 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 14.602/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047540960 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 9 Circuits | No | Back Flip | 9 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 13.629/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047541100 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 11 Circuits | Back Flip | 11 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 18.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047541120 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 11 Circuits | Back Flip | 11 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 16.367/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047541140 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 11 Circuits | No | Back Flip | 11 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 16.834/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047541160 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 11 Circuits | No | Back Flip | 11 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 16.367/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047541500 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 15 Circuits | Back Flip | 15 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 23.207/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047541520 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 15 Circuits | Back Flip | 15 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 20.999/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047541540 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 15 Circuits | No | Back Flip | 15 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 21.297/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047541560 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 15 Circuits | No | Back Flip | 15 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 20.999/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047541600 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 16 Circuits | No | Back Flip | 16 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 22.413/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5047542100 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 21 Circuits | Back Flip | 21 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 30.391/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047542120 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 21 Circuits | Back Flip | 21 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 26.976/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047542140 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 21 Circuits | No | Back Flip | 21 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 27.992/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047542160 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 21 Circuits | No | Back Flip | 21 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 26.976/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047542500 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 25 Circuits | Back Flip | 25 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 34.966/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047542520 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 25 Circuits | Back Flip | 25 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 31.603/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5047542540 | Easy-On Back Flip FPC Connector with Lock Terminal, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 25 Circuits | No | Back Flip | 25 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 34.966/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |
| 5047542560 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, High-Temperature Type, LA75 Series, Right-Angle, Surface Mount, Dual Contact Style, 0.75mm Height, 25 Circuits | No | Back Flip | 25 | Black | Dual | 10 | 0.75mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 31.603/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | 0.30mm | Yes | No | -40° to +125°C | FPC only |