産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5035480622 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60 Mated Width, 6 Circuits | 6 | 6 | Black | 30 | No | Yes | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 8.510/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035481022 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60 Mated Width, 10 Circuits | 10 | 10 | Black | 30 | No | Yes | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 10.371/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035481222 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60 Mated Width, 12 Circuits | 12 | 12 | Black | 30 | No | Yes | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 11.340/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035481422 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60 Mated Width, 14 Circuits | 14 | 14 | Black | 30 | No | Yes | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 12.251/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035481622 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60 Mated Width, 16 Circuits | 16 | 16 | Black | 30 | No | Yes | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 13.240/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035481822 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60 Mated Width, 18 Circuits | 18 | 18 | Black | 30 | No | Yes | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 14.180/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |