産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5019530305 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | 4.75mm | Phosphor Bronze | Gold | Gold | Nylon | 112.458/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.102µm | 0.051µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019530307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | 4.75mm | Phosphor Bronze | Tin | Tin | Nylon | 111.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019530405 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | 4.75mm | Phosphor Bronze | Gold | Gold | Nylon | 132.144/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.102µm | 0.051µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019530407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | 4.75mm | Phosphor Bronze | Tin | Tin | Nylon | 130.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019530505 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | 4.75mm | Phosphor Bronze | Gold | Gold | Nylon | 149.630/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.102µm | 0.051µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019530507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | 4.75mm | Phosphor Bronze | Tin | Tin | Nylon | 147.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount |