産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5019400303 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 104.600/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.100µm | 0.051µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019400307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 104.600/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019400403 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 121.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |||
| 5019400407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 121.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019400503 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 136.900/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.100µm | 0.051µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount | |
| 5019400507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 136.900/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | Yes | No | Shrouded | No | -40° to +105°C | Surface Mount |