産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5007620481 | 2.50mm, 3.50mm, 3.70mm CMC Header, Right-Angle, 48 Circuits, Black | No | No | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | 48 | Black | 20 | Yes | No | No | Yes | Yes | Copper Alloy | Tin | Tin | 35.500/g | 4 | Right Angle | Tray | 3.60mm | Yes | No | 1.60mm | 2.50mm, 3.50mm, 3.70mm | 2.50mm, 3.50mm, 3.70mm | Yes | Yes | Closed Ends | No | -40° to +125°C | Solder or Weld |
| 5007620482 | 2.50mm, 3.50mm, 3.70mm CMC Header, Right-Angle, 48 Circuits, Gray | No | No | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | 48 | Black | 20 | Yes | No | No | Yes | Yes | Copper Alloy | Tin | Tin | 35.300/g | 4 | Right Angle | Tray | 3.60mm | Yes | No | 1.60mm | 2.50mm, 3.50mm, 3.70mm | 2.50mm, 3.50mm, 3.70mm | Yes | Yes | Closed Ends | No | -40° to +125°C | Solder or Weld |
| 5007620483 | 2.50mm, 3.50mm, 3.70mm CMC Header, Right-Angle, 48 Circuits, Brown | No | No | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | 48 | Black | 20 | Yes | No | No | Yes | Yes | Copper Alloy | Tin | Tin | 35.300/g | 4 | Right Angle | Tray | 3.60mm | Yes | No | 1.60mm | 2.50mm, 3.50mm, 3.70mm | 2.50mm, 3.50mm, 3.70mm | Yes | Yes | Closed Ends | No | -40° to +125°C | Solder or Weld |
| 5007621001 | 2.50mm, 3.50mm, 3.70mm CMC Header, Sealed, Right-Angle, 48 Circuits, Black | No | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | 48 | Black | 20 | Yes | No | No | Yes | Yes | Copper Alloy | Tin | Tin | 43.800/g | 4 | Right Angle | Tray | 3.50mm | Yes | No | 2.00mm | 2.50mm, 3.50mm, 3.70mm | 2.50mm, 3.50mm, 3.70mm | Yes | Yes | Closed Ends | No | -40° to +125°C | Solder or Weld |