産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 469940202 | Mini-Fit Jr. Receptacle Housing, Single Row, Nylon, UL94V-2, 2 Circuits, Positive Latch, Glow-Wire Capable, Natural (Beige) | No | 2 | Natural (Beige) | Receptacle | Yes | No | Yes | Nylon | 0.747/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 469940402 | Mini-Fit Jr. Receptacle Housing, Single Row, Nylon, UL94V-2, 4 Circuits, Positive Latch, Glow-Wire Capable, Natural (Beige) | No | 4 | Natural (Beige) | Receptacle | Yes | No | Yes | Nylon | 1.236/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 469940412 | Mini-Fit Jr. Receptacle Housing, Single Row, Nylon, UL94V-2, 4 Circuits, Positive Latch, Glow-Wire Capable, Black | 4 | Black | Receptacle | Yes | No | Yes | Nylon | 1.236/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469940512 | Mini-Fit Jr. Receptacle Housing, Single Row, Nylon, UL94V-2, 5 Circuits, Positive Latch, Glow-Wire Capable, Black | 5 | Black | Receptacle | Yes | No | Yes | Nylon | 1.522/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 469940612 | Mini-Fit Jr. Receptacle Housing, Single Row, Nylon, UL94V-2, 6 Circuits, Positive Latch, Glow-Wire Capable, Black | 6 | Black | Receptacle | Yes | No | Yes | Nylon | 1.732/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |