産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 457501111 | Mini-Fit Plus Female Crimp Terminal, 20-18 AWG, Copper Alloy, Tin (Sn) Plating, Reel | 100 | Female | Copper Alloy | Tin | Tin | 0.150/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 18, 20 | N/A | |
| 457501112 | Mini-Fit Plus Female Crimp Terminal, 20-18 AWG, Copper Alloy, Tin (Sn) Plating, Bag | 100 | Female | Copper Alloy | Tin | Tin | 0.150/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 18, 20 | N/A | |
| 457501211 | Mini-Fit Plus Female Crimp Terminal, 20-18 AWG, Copper Alloy, 0.76µm Gold (Au) Selective Plating, Reel | 250 | Female | Copper Alloy | Gold | Tin | 0.148/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 18, 20 | N/A | |
| 457501212 | Mini-Fit Plus Female Crimp Terminal, 20-18 AWG, Copper Alloy, 0.76µm Gold (Au) Selective Plating, Bag | 250 | Female | Copper Alloy | Gold | Tin | 0.148/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 18, 20 | N/A | |
| 457502211 | Mini-Fit Plus Female Crimp Terminal, 24-22 AWG, Copper Alloy, 0.76µm Gold (Au) Selective Plating, Reel | No | 250 | Female | Copper Alloy | Gold | Tin | 0.148/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.22-2.38mm | 24, 22 | N/A |
| 457503111 | Mini-Fit Plus Female Crimp Terminal, 16 AWG, Copper Alloy, Tin (Sn) Plating, Reel | 100 | Female | Copper Alloy | Tin | Tin | 0.150/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
| 457503112 | Mini-Fit Plus Female Crimp Terminal, 16 AWG, Copper Alloy, Tin (Sn) Plating, Bag | 100 | Female | Copper Alloy | Tin | Tin | 0.150/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 3.50mm | 16 | N/A | |
| 457503211 | Mini-Fit Plus Female Crimp Terminal, 16 AWG, Copper Alloy, 0.76µm Gold (Au) Selective Plating, Reel | 250 | Female | Copper Alloy | Gold | Tin | 0.148/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
| 457503212 | Mini-Fit Plus Female Crimp Terminal, 16 AWG, Copper Alloy, 0.76µm Gold (Au) Selective Plating, Bag | 250 | Female | Copper Alloy | Gold | Tin | 0.148/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 3.50mm | 16 | N/A | |
| 457503511 | Mini-Fit Plus Female Crimp Terminal, 16 AWG, Copper Alloy, Tin (Sn) Plating, Lubricated, Reel | No | 100 | Female | Copper Alloy | Tin | Tin | 0.150/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A |