産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 444720250 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | 2 | 2 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 0.647/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720251 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | No | 2 | 2 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 0.668/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720254 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | 2 | 2 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 0.718/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720255 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 2 | 2 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 0.747/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720311 | Mini-Fit HCS Header, 4.20mm Pitch, Single Row, Vertical, with Snap-in Plastic Peg PCB Lock, 3 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 0.822/g | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444720312 | Mini-Fit HCS Header, 4.20mm Pitch, Single Row, Vertical, with Snap-in Plastic Peg PCB Lock, 3 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | No | 3 | 3 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 0.826/g | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444720403 | Mini-Fit HCS Header, 4.20mm Pitch, Single Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 1.067/g | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720450 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.029/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720451 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.029/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720452 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, with Drain Holes | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.002/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720453 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.042/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720454 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.261/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720455 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | No | 4 | 4 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.283/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720504 | Mini-Fit HCS Header, 4.20mm Pitch, Single Row, Vertical, with Snap-in Plastic Peg PCB Lock, 5 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 5 | 5 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.296/g | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720650 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.410/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720651 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.454/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720652 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, with Drain Holes | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.413/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720653 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.474/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444720654 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.752/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720655 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.818/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720657 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, with Drain Holes | No | No | 6 | 6 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.818/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |
| 444720661 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-0, Gold (Au) Plating, without Drain Holes | No | No | 6 | 6 | Natural | 30 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Nylon | 1.454/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720850 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 8 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, without Drain Holes | No | 8 | 8 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.795/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720851 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 8 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes | No | 8 | 8 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | 1.847/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 444720852 | Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 8 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, with Drain Holes | No | 8 | 8 | Natural | 30 | No | Male | No | No | No | Yes | Copper Alloy | Matte Tin | Tin | Nylon | Through Hole | 1.746/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |